yDO!BOOKEƒy[ƒWƒŠƒ“ƒNz
7-p1379-1411-hec_en@@@22 / 34

BOOK‚ð‚Ý‚é

10•bŒã‚ÉBOOK‚̃y[ƒW‚Ɉړ®‚µ‚Ü‚·


How to Order 600 W, 1200 W HEC 012 W 2 B 006 012 600 W 1200 W Cooling capacity Radiating method W Water-cooled 2 200 to 220 VAC Power supply A B RS-485 RS-232C Communication . Select B when communication is not used. Nil N None NPT thread Option . The option should be specified when ordering. Specifications (For details, please consult our gProduct Specificationsh information.) Note 1) Fluorinert. is a trademark of 3M and GALDENR is a registered trademark of Solvay Solexis, Inc. Regarding the fluid other than the above, please consult with SMC. Note 2) Conditions: Set temperature 25‹C, Facility water temperature 20‹C, Facility water flow rate 8 L/min, Ambient temperature 25‹C. Note 3) Conditions: Set temperature 25‹C, Facility water temperature 20‹C, Facility water flow rate 10 L/min, Ambient temperature 25‹C. Note 4) The indicated values are with a stable load without turbulence in the operating conditions. It may be out of this range in some other operating conditions. Note 5) The flow rate over or below the set range may deteriorate performance or generate noise. Model HEC006-W2A HEC006-W2B HEC012-W2A HEC012-W2B Cooling method Radiating method Control method Ambient temperature/humidity Circulating fluid Note 1) Operating temperature range Cooling capacity Heating capacity Temperature stability Note 4) Pump capacity Tank capacity Port size Wetted parts material Temperature range Pressure range Required flow rate Note 5) Port size Wetted parts material Power supply Overcurrent protector Current consumption Alarm Communications Weight Accessories Safety standards Thermoelectric device (Thermo-module) Water-cooled Cooling/Heating automatic shift PID control 10 to 35‹C, 35 to 80%RH (no condensation) Clear water, Fluorinated fluid (Fluorinert. FC-3283, GALDENR HT135) 10.0 to 60.0‹C (no condensation) }0.01 to 0.03‹C Refer to performance chart. 10 to 35‹C (no condensation) Within 1 MPa Stainless steel 303, Stainless steel 304 Single-phase 200 to 220 VAC }10%, 50/60 Hz Refer to alarm function. Power cable, Foot for fixing CE marking RS-485 RS-232C RS-485 RS-232C 8 to 10 L/min IN/OUT: Rc3/8 10 A 5 A 15 A 10 A Approx. 25 kg (including foot for fixing) Approx. 40 kg (including foot for fixing) 10 to 15 L/min IN/OUT: Rc1/2 Approx. 3 L IN/OUT: Rc3/8 Drain: Rc1/4 (with plug) Stainless steel 303, Stainless steel 304, EPDM, Ceramics, PPS glass 30%, Carbon, PE, Polyurethane IN/OUT: Rc3/4 Drain: Rc1/4 (with plug) Stainless steel 303, Stainless steel 304, EPDM, Ceramics, PP, PE, Polyurethane, SiC, PPS Approx. 5 L 600 W (Clear water), 400 W (Fluorinert. FC-3283) Note 2) 900 W (Clear water), 600 W (Fluorinert. FC-3283) Note 2) 1200 W (Clear water), 800 W (Fluorinert. FC-3283) Note 3) 2200 W (Clear water), 1500 W (Fluorinert. FC-3283) Note 3) Electrical system Facility water system Circulating fluid system Series HEC-W Peltier-Type Chiller Thermo-con (Water-cooled) 1399 HRG HRS HRZ HRZD HRW HEC HEB HED HEA IDH