【DO!BOOK・ページリンク】
7-p1379-1411-hec_en   12 / 34

BOOKをみる

10秒後にBOOKのページに移動します


270 240 210 142 57 R400 436 414 46 300 4 x 5 390 Warning/Caution label Display/Operation panel Power switch 347 300 270 270 298 145 101 51 External temperature sensor connector Handle Alarm output connector Communication connector Power connector Circulating fluid level gauge Air Air Air Air 152 29 21 358 4 x Plastic foot 347 385 393 145 60° 49 281 157 30 97 321 364 Circulating fluid inlet Rc1/4 Tank lid with gasket Circulating fluid outlet Rc1/4 Circulating fluid drain port (with plug) Rc1/4 Model no. label Handle Filter Filter cover 12 Power cable (Accessory) Foot (Accessory) Power Cable (Accessory) Connector: IEC 60320 C13 or equivalent Cable: 14AWG, O.D. o8.4 Wire color Black Black Green/Yellow Contents 100 to 240 VAC 100 to 240 VAC PE 2000 Option (Fitting part) Circulating fluid drain port (with plug) NPT1/4 Circulating fluid inlet NPT1/4 Circulating fluid outlet NPT1/4 NPT fitting specification (-N, -FN) HEC002 Peltier-Type Chiller Thermo-con (Air-cooled) Series HEC-A Dimensions 1389 HRG HRS HRZ HRZD HRW HEC HEB HED HEA IDH