yDO!BOOKEƒy[ƒWƒŠƒ“ƒNz
7-p1313-1346-hrz_en@@@9 / 35

BOOK‚ð‚Ý‚é

10•bŒã‚ÉBOOK‚̃y[ƒW‚Ɉړ®‚µ‚Ü‚·


Series HRZ Model Selection HRZ004-H HRZ008-H HRZ002-H HRZ001-H Guide to Model Selection 1. How much is the temperature in degrees centigrade for the circulating fluid? Temperature range which can be set with the Thermo-chiller L : .20‹C to 40‹C (gL2h (clear water, deionized water specification) can be set 10‹C to 40‹C.) H : 20‹C to 90‹C W : .20‹C to 90‹C (Select gWh only when the temperature ranges of gLh or gHh are not applicable. HRZ010-W2S (clear water, deionized water specification) can be set 10‹C to 60‹C.) Example) Customer requirement: 50‹C ( Temperature range 20‹C to 90‹C, gHh type will be appropriate.) 2. What kind of the circulating fluids will be used? Relationship between circulating fluid (which can be used with the Thermo-chiller) and temperature .20‹C 10‹C 20‹C 40‹C 60‹C 90‹C Fluorinated fluids: Fluorinert. FC-3283/GALDENR HT135 Fluorinated fluids: Fluorinert. FC-40/GALDENR HT200 60% ethylene glycol aqueous solution Clear water/Deionized water Example) Customer requirement: Fluorinated fluids Based on the results 1. and 2., Cooling capacity relating gFluorinated fluidsh and gTemperature range 20‹C to 90‹Ch is shown on page 1325. [Cooling Capacity Graph] Circulating Fluid: Fluorinated Fluids, Temperature Range: 20 to 90‹C 3. What is the kW for the required cooling capacity? . To calculate the cooling capacity, referring to page 1321. Example) Customer requirement: 5 kW Plot the point of intersection between the operating temperature (50‹C) and the cooling capacity (5 kW) in the cooling capacity graph. Circulating fluid temperature setting (‹C) Cooling capacity (kW) 10 9 8 7 6 4 3 2 1 0 20 30 40 50 60 70 80 90 5 Customer requirement The point plotted in the graph is the requirement from your customer. Select the Thermo-chiller models exceeding this point. In this case, select the HRZ004-H. Fluorinert. is a trademark of 3M. GALDENR is a registered trademark of Solvay Solexis, Inc. 1320