【DO!BOOK・ページリンク】
7-p1313-1346-hrz_en   4 / 35

BOOKをみる

10秒後にBOOKのページに移動します


10 15 20 25 30 35 40 Circulating fluid temperature setting (°C) -20 -15 -10 -5 0 5 0 2 4 6 8 10 12 14 16 15 Cooling capacity (kW) HRZ008-L Heat exchanger Pump 400 mm 100 mm 380 mm 845 mm 870 mm Space-Saving Installation area: Max.29% reduction (SMC comparison) By emitting the heat from the rear side, ventilation slits on the side are unnecessary offering reduced installation space. Existing model: Body space: W400 mm x D845 mm Ventilation space: 100 mm HRZ008-H: Body space: W380 mm x D870 mm Ventilation space: 0 HRZ008-H 0.66 m2 Existing model 0.93 m2 Leakless All in tank Housing the pump or heat exchanger inside the tank has eliminated any external leakage of the circulating fluid. Communications Contact input/output signal Serial RS-485 communication Analog communication (Refer to “Options” on page 1342.) DeviceNet communication (Refer to “Options” on page 1342.) Cooling capacity: Max.15 kW Up to 15 kW cooling capacity achieved. Wetted parts adopt the materials compatible for various circulating fluids. (Stainless steel, EPDM, etc.) . Fluorinated fluids: Flourinert. FC-3283, FC-40 GALDENR HT135, HT200 . 60% ethylene glycol aqueous solution . Deionized water/Clear water Regarding the fluid other than the above, please contact SMC. Flourinert. is a trademark of 3M. GALDENR is a registered trademark of Solvay Solexis, Inc. 1315 HRG HRS HRZD HRW HEC HEB HED HEA IDH HRZ