【DO!BOOK・ページリンク】
7-p1313-1346-hrz_en   24 / 35

BOOKをみる

10秒後にBOOKのページに移動します


A C B 987 375 325 53 1080 1157 1217 350 30 Anti-quake bracket Level foot Anchor bolt location 8 x o9 D Rear side Front side Power cable entry Cooling fan for the unit inside (exhaust) Model no. label Facility water outlet Rc1/2 (with plug) Facility water inlet Rc1/2 (with plug) Drain pan port Rc3/8 (with plug) Sub-tank drain port Rc3/8 (with valve/plug) Main tank drain port Rc3/8 (with valve/plug) Circulating fluid outlet Rc3/4 (with plug) Circulating fluid level gauge Circulating fluid return port Rc3/4 (with plug) Handle Circulating fluid fill port Handle 85 mm or less 55 mm or less Operation display panel Breaker handle Ventilation (expiration) Refrigerant high pressure gauge Emergency off [EMO] switch (Red, o40 mm) With a guard ring (yellow) Caster (unfixed) Caster (unfixed) Level foot Anti-quake bracket mounting position (Dimensional tolerance: ±5 mm) . Anchor bolts (M8, 8 pcs.) which are suitable for the floor material should be prepared by the customer. HRZ008-L HRZ008-L1 A (mm) 415 B C 1075 D 1080 o35.0 to 38.0 (Dimensional tolerance of A, B, and C: ±10 mm) Model Fluorinated fluid type Ethylene glycol type Common Specifications Series HRZ 1335 HRG HRS HRZD HRW HEC HEB HED HEA IDH HRZ