【DO!BOOK・ページリンク】
7-p1313-1346-hrz_en   23 / 35

BOOKをみる

10秒後にBOOKのページに移動します


Series HRZ Common Specifications Dimensions Rear side Front side Rc3/4 (with plug) Rc3/8 (with valve/plug) Rc3/8 (with plug) gauge Breaker handle 55 or less Ventilation (expiration) Refrigerant high pressure Bolt for fixing the anti-quake bracket M8 stud bolt D B A C Operation display panel Emergency off [EMO] switch (Red, o40 mm) With a guard ring (yellow) Caster (unfixed) with brake Caster (fixed) Bolt for fixing the anti-quake bracket M8 stud bolt Sub-tank drain port Rc3/8 (with valve/plug) Facility water inlet Rc1/2 (with plug) Facility water outlet Rc1/2 (with plug) Model no. label Power cable entry Cooling fan for the unit inside (exhaust) 85 or less Circulating fluid fill port Handle Circulating fluid return port Rc3/4 (with plug) Circulating fluid level gauge Circulating fluid outlet Main tank drain port Drain pan port Handle HRZ001-H HRZ002-H HRZ001-L HRZ002-L, W HRZ004-L, H HRZ008-H, W HRZ010-WS HRZ001-L2 HRZ002-L2 HRZ004-L2 HRZ008-L2 HRZ010-W2S HRZ001-H1 HRZ002-H1 HRZ001-L1 HRZ002-L1, W1 HRZ004-L1, H1 HRZ008-H1, W1 HRZ010-W1S A (mm) 380 380 B C 860 950 D o18.5 to 20.5 o18.5 to 20.5 870 870 Model Fluorinated fluid type Ethylene glycol type Clear/Deionized water type . (Dimensional tolerance of A, B, and C: ±10 mm) 1334