【DO!BOOK・ページリンク】
7-p1313-1346-hrz_en   19 / 35

BOOKをみる

10秒後にBOOKのページに移動します


R SEMI Specifications (For details, please consult our “Product Specifications” information.) How to Order Thermo-chiller Series HRZ Clear/Deionized Water Type Clear/Deionized Water Type HRZ 001 L 2 Symbol 001 002 004 008 Cooling capacity 1 kW 2 kW 4 kW 8 kW Cooling capacity Temperature range setting 10 to 40°C 1 kW 2 kW 4 kW 8 kW Symbol L Temperature range setting None Analog communication DeviceNet communication NPT fitting DI control kit Circulating fluid automatic recovery Nil C D N Y Z Option (Refer to pages 1342 and 1343.) Clear/Deionized water type Note 1) It should have no condensation. Note 2) If clear water or deionized water is used, please use water that conforms to Water Quality Standards of the Japan Refrigeration and Air Conditioning Industry Association (JRA GL-02-1994/cooling water system - circulation type - make-up water). The minimum electrical conductivity of the deionized water used as the fluid should be 0.5 μS/cm (or electrical resistivity 2 MΩ縦m at maximum). Note 3) q Facility water temperature: 25°C, w Circulating fluid flow rate: Values at rated circulating fluid flow rate. Values common for 50/60 Hz. Note 4) Value with a stable load without turbulence in the operating conditions. It may be out of this range when a DI control kit (option Y) is used or in some other operating conditions. Note 5) The capacity at the Thermo-chiller outlet when the circulating fluid temperature is 20°C. Note 6) Required flow rate for cooling capacity or maintaining the temperature stability. When used below the rated flow, use the individually sold, “By-pass Piping Set” (Refer to page 1339). Note 7) Minimum volume required for operating only the Thermo-chiller. (Circulating fluid temperature: 20°C, including the Thermo-chiller’s internal pipings or heat exchanger) Note 8) Preliminary space volume without main tank capacity. Available for collecting the circulating fluid inside an external piping or for preliminary injection. Note 9) Required flow rate when a load for the cooling capacity is applied at a facility water temperature of 25°C. Note 10) Weight in the dry state without circulating fluids Cooling method Refrigerant Control system Ambient temperature/humidity Note 1) Circulating fluid Note 2) Temperature range setting Note 1) (°C) Cooling capacity Note 3) (kW) Heating capacity Note 3) (kW) Temperature stability Note 4) (°C) Pump capacity Note 5) (50/60 Hz) (MPa) Rated flow Note 6) (L/min) Main tank capacity Note 7) (L) Sub-tank capacity Note 8) (L) Port size Wetted parts material Temperature range (°C) Pressure range (MPa) Required flow rate Note 9) (50/60 Hz) (L/min) Port size Wetted parts material Power supply Breaker capacity (A) Rated current (A) Alarm Communications Weight Note 10) (kg) Safety standards Water-cooled refrigeration R134a (HFC) PID control Temperature: 10 to 35°C, Humidity: 30 to 70%RH Clear water, Deionized water 10 to 40 ±0.1 0.25/0.38 (at 20 L/min) 20 Approx. 15 Approx. 16 Rc3/4 Stainless steel, EPDM, Copper brazing (Heat exchanger), PPS, Silicone, Fluororesin 10 to 25 0.3 to 0.7 Rc1/2 Stainless steel, EPDM, Copper brazing (Heat exchanger), Silicone, Brass 3-phase 200 VAC 50 Hz, 3-phase 200 to 208 VAC 60 Hz Allowable voltage fluctuation ±10% 30 19 Refer to page 1338. Contact input/output (D-sub 25 pin) and Serial RS-485 (D-sub 9 pin) (Refer to pages 1336 and 1337.) 170 UL, CE marking, SEMI (S2-0703, S8-0701, F47-0200), SEMATECH (S2-93, S8-95) 5/5 6/6 15/22 18/23 1.0 (at 20°C) 0.90 (at 20°C) 2.0 (at 20°C) 0.98 (at 20°C) 4.0 (at 20°C) 1.15 (at 20°C) 8.0 (at 20°C) 1.25 (at 20°C) Model HRZ001-L2 HRZ002-L2 HRZ004-L2 HRZ008-L2 Electrical system Cooling water system Circulating fluid system 1330