【DO!BOOK・ページリンク】
7-p1283-1312-hrs_en   2 / 31

BOOKをみる

10秒後にBOOKのページに移動します


Ventilation Ventilation 615 500 377 976 377 592 Compact HRG(C)005 (Existing model) HRS050 Space-saving Installation close to a wall is possible on both sides. (Not available for HRS050 and option G.) (mm) (mm) Lightweight Cooling capacity (60 Hz) Temperature stability ±0.1°C Temperature range setting 5 to 40°C Fits neatly under a laboratory work bench. With heating function Heating method using discharged heat makes a heater unnecessary. Convenient functions Timer operation function Low tank level detecting function Power failure auto-restart function Anti-freezing operation function Easy maintenance Tool-less maintenance of filter Self diagnosis function and check display 35 types of alarm codes Communication function Equipped with serial communication (RS232C, RS485) and contact I/Os (2 inputs and 3 outputs) as standard. Power supply is available in Europe, Asia, Oceania, and the Americas. Single-phase 200 to 230 VAC (50/60 Hz) Single-phase 100 VAC (50/60 Hz), 115 VAC (60 Hz) 1300 W/ 1900 W/ 2400 W 69 kg 5100 W 40 kg Environmental friendly R407C R410A as refrigerant RoHS (UL Standards) Series HRS Compact Type Circulating Fluid Temperature Controller Thermo-chiller 1283 HRG HRS HRZ HRZD HRW HEC HEB HED HEA IDH