【DO!BOOK・ページリンク】
7-p1283-1312-hrs_en   23 / 31

BOOKをみる

10秒後にBOOKのページに移動します


Approx. 3 m Approx. 3 m Approx. 100 mm When the circulating fluid goes below the rated flow (7 L/min for HRS012, 018, 024 and 23/28 L/min for HRS050), cooling capacity will be reduced and the temperature stability will be badly affected. In such a case, use the by-pass piping set. A high-lift pump is also available. q w e r By-pass tube (700 mm) (Part no.: TL0806) Outlet piping (with ball valve) Return port piping Nipple (Size: 1/2) (2 pcs.) No. Description Parts List Note) To be mounted by the customer. Note) To be mounted by the customer. To circulating fluid return port To circulating fluid return port To circulating fluid outlet To circulating fluid outlet q q t e r e r r w r w t Applicable model HRS012-ョョ-ョ HRS018-ョョ-ョ HRS024-ョョ-ョ Part No. HRS-BP001 q w e r t Hose (Approx.700 mm) Outlet piping (with ball valve) Return port piping Nipple (Size: 1/2) (2 pcs.) Hose band (2 pcs.) No. Description Parts List Applicable model HRS050-ュュ-ュ Part No. HRS-BP004 y By-pass Piping Set u Power Supply Cable 薩or single-phase 100/115 VAC Type . Not applicable for the 200 V type. t Concentration Meter This meter can be used to control the concentration of ethylene glycol aqueous solution regularly. Approx. 35 mm Approx. 170 mm 薩or single-phase 200 VAC Type . Not applicable for the 100 V type. . Not available for HRS050. It should be prepared by the customer. Applicable model HRS012-ョョ-ョ HRS018-ョョ-ョ HRS024-ョョ-ョ HRS050-ョョ-ョ Part No. HRZ-BR002 Applicable model HRS012-ョョ-10 HRS018-ョョ-10 Part No. HRS-CA001 Applicable model HRS012-ョョ-20 HRS018-ョョ-20 HRS024-ョョ-20 Part No. HRS-CA002 Series HRS 1304