【DO!BOOK・ページリンク】
7-p1283-1312-hrs_en   22 / 31

BOOKをみる

10秒後にBOOKのページに移動します


Protrusion when the conversion fitting for facility water is mounted Approx. 37 mm Protrusion when the conversion fitting for facility water is mounted Approx. 37 mm Conversion fitting for circulating fluid Material: Stainless steel 2 pcs./set Conversion fitting for facility water Material: Stainless steel 2 pcs./set Conversion fitting for drain outlet Material: POM 1 pc. 擦onversion fitting for circulating fluid + Conversion fitting for facility water + Conversion fitting for drain outlet HRS012-Wョ-ョ, HRS018-Wョ-ョ, HRS024-Wョ-ョ 擦onversion fitting for automatic water supply inlet 擦onversion fitting for drain outlet This fitting changes the port size for circulating fluid from Rc1/2 to G1/2 or NPT1/2, for facility water from Rc3/8 to G3/8 or NPT3/8, and for drain from Rc3/8 to G3/8 or NPT3/8. It is not necessary to purchase this when pipe thread type F or N is selected in “How to Order” since it is included in the product. e Piping Conversion Fitting (For Water-Cooled Refrigeration) When the options, with automatic water supply function “-J”, or high-lift pump “-T” are selected, purchase r piping conversion fitting (for option), too. r Piping Conversion Fitting (For Option) This fitting changes the port size for option-J “With Automatic Water Supply Function” from Rc3/8, Rc3/4 to G3/8, G3/4 or NPT3/8, NPT3/4. It is not necessary to purchase this when pipe thread type F or N is selected in “How to Order” since it is included in the product. This fitting changes the port size for drain outlet for option-T “High-lift Pump” from Rc1/4 to G1/4 or NPT1/4. It is not necessary to purchase this when pipe thread type F or N is selected in “How to Order” since it is included in the product. Conversion fitting for high-lift pump drain outlet Material: Stainless steel 1 pc. Conversion fitting for automatic water supply inlet Material: Stainless steel 1 pc. of each/set HRS050-Wョ-ョ This fitting changes the port size for circulating fluid from Rc1/2 to G1/2 or NPT1/2, for facility water from Rc3/8 to G3/8 or NPT3/8, and for drain from Rc 1/4 to G1/4 or NPT1/4. It is not necessary to purchase this when pipe thread type F or N is selected in “How to Order” since it is included in the product. When the option, with automatic water supply function “-J”, is selected, purchase r piping conversion fitting (for option), too. Applicable model HRS012-W-ョ HRS018-W-ョ HRS024-W-ョ G thread conversion fitting set NPT thread conversion fitting set HRS-EP003 HRS-EP004 Part No. Applicable model HRS012-ョ-ョ-J HRS018-ョ-ョ-J HRS024-ョ-ョ-J HRS050-ョ-ョ-J G thread conversion fitting set NPT thread conversion fitting set HRS-EP005 HRS-EP006 Part No. Applicable model HRS012-ョ-20-T HRS018-ョ-20-T HRS024-ョ-20-T HRS050-ョ-20 Note 1) G thread conversion fitting NPT thread conversion fitting HRS-EP007 HRS-EP008 Part No. Applicable model HRS050-W-ョ G thread conversion fitting set NPT thread conversion fitting set HRS-EP011 HRS-EP012 Part No. Note 1) It is not necessary to purchase this when you purchase HRS-EP009 to 012 since it is included in the product. Conversion fitting for circulating fluid Material: Stainless steel 2 pcs./set Conversion fitting for facility water Material: Stainless steel 2 pcs./set Conversion fitting for drain outlet Material: Stainless steel 1 pc. Optional Accessories Series HRS 1303 HRG HRS HRZ HRZD HRW HEC HEB HED HEA IDH