【DO!BOOK・ページリンク】
7-p1283-1312-hrs_en   21 / 31

BOOKをみる

10秒後にBOOKのページに移動します


Approx. 43 mm Protrusion when the conversion fitting for circulating fluid is mounted Approx. 43 mm Protrusion when the conversion fitting for circulating fluid is mounted Mounting view 555 mm (591 mm) 240 mm (335 mm) Anchor bolt (M8) (Prepared by the customer) Anti-quake bracket Material: Zinc steel plate (698 mm) 664 mm (335 mm) 240 mm q Anti-quake Bracket 擦onversion fitting for circulating fluid + Conversion fitting for drain outlet HRS012-Aョ-ョ, HRS018-Aョ-ョ, HRS024-Aョ-ョ This fitting changes the port size for circulating fluid from Rc1/2 to G1/2 or NPT1/2, and for drain from Rc 3/8 to G3/8 or NPT3/8. It is not necessary to purchase this when pipe thread type F or N is selected in “How to Order” since it is included in the product. Conversion fitting for circulating fluid Material: Stainless steel 2 pcs./set Conversion fitting for drain outlet Material: POM 1 pc. w Piping Conversion Fitting (For Air-Cooled Refrigeration) When the options, with automatic water supply function “-J”, or high-lift pump “-T” are selected, purchase r piping conversion fitting (for option), too. HRS050-Aョ-ョ This fitting changes the port size for circulating fluid from Rc1/2 to G1/2 or NPT1/2, and for drain from Rc 1/4 to G1/4 or NPT1/4. It is not necessary to purchase this when pipe thread type F or N is selected in “How to Order” since it is included in the product. When the option, with automatic water supply function “-J”, is selected, purchase r piping conversion fitting (for option), too. Bracket for earthquakes. Anchor bolt (M8) suitable for the flooring material should be prepared separately by the customer. (Anti-quake bracket thickness: 1.6 mm) HRS012/018/024 HRS050 Symbol HRS050-ョョ-ョ HRS012-ョョ-ョ HRS018-ョョ-ョ HRS024-ョョ-ョ Part No. (for single unit) HRS-TK001 HRS-TK002 Applicable model HRS050-A-ョ G thread conversion fitting set NPT thread conversion fitting set HRS-EP009 HRS-EP010 Part No. Applicable model HRS012-A-ョ HRS018-A-ョ HRS024-A-ョ G thread conversion fitting set NPT thread conversion fitting set HRS-EP001 HRS-EP002 Part No. Conversion fitting for circulating fluid Material: Stainless steel 2 pcs./set Conversion fitting for drain outlet Material: Stainless steel 1 pc. Series HRS 1302