yDO!BOOKEƒy[ƒWƒŠƒ“ƒNz
7-p1283-1312-hrs_en@@@10 / 31

BOOK‚ð‚Ý‚é

10•bŒã‚ÉBOOK‚̃y[ƒW‚Ɉړ®‚µ‚Ü‚·


Note 1) For water-cooled refrigeration Note 2) It should have no condensation. Note 3) If clear water is used, use water that conforms to Water Quality Standards of the Japan Refrigeration and Air Conditioning Industrial Association (JRA GL-02-1994 cooling water system - circulating type - make-up water). Note 4) q Ambient temperature: 25‹C, w Circulating fluid temperature: 20‹C, e Rated circulating fluid flow rate, r Circulating fluid: Clear water, t Facility water temperature: 25‹C Refer to the cooling capacity graph on page 1292 for details. Note 5) Use a 15% ethylene glycol aqueous solution if operating in a place where the circulating fluid temperature is 10‹C or less. Note 6) Outlet temperature when the circulating fluid flow is rated flow, and the circulating fluid outlet and return port are directly connected. Installation environment and the power supply are within specification range and stable. Note 7) The capacity at the Thermo-chiller outlet when the circulating fluid temperature is 20‹C. Note 8) Required min. flow rate for cooling capacity or maintaining the temperature stability. The specification of the cooling capacity and the temperature stability may not be satisfied if the flow rate is lower than the rated flow. (In such a case, use a by-pass piping set (sold separately).) Note 9) Purchase an earth leakage breaker with current sensitivity of 30 mA separately. (A product with an optional earth leakage breaker (option B) is also available.) Note 10) Front: 1 m, height: 1 m, stable with no load, Other conditions ¨ Note 4) Note 11) Weight in the dry state without circulating fluids Note 12) Required flow rate when a load for the cooling capacity is applied at a circulating fluid temperature of 20‹C, and rated circulating fluid flow rate and facility water temperature of 25‹C. Note 13) It is not provided for HRS050. How to Order Specifications . There are different values from standard specifications. Refer to page 1299 for details. Model HRS012-Að­-20 HRS012-Wð­-20 HRS018-Að­-20 HRS018-Wð­-20 Cooling method Refrigerant Control method Ambient temperature/humidity Note 2) Noise level Note 10) (50/60 Hz) (dB) Accessories Weight Note 11) (kg) Circulating fluid Note 3) Temperature range setting Note 2) (‹C) Cooling capacity Note 4) (50/60 Hz) (W) Heating capacity Note 4) (50/60 Hz) (W) Temperature stability Note 6) (‹C) Tank capacity (L) Port size Wetted parts material Temperature range (‹C) Pressure range (MPa) Required flow rate Note 12) (50/60 Hz) (L/min) Inlet-outlet pressure differential of facility water (MPa) Port size Wetted parts material Power supply Circuit protector (A) Applicable earth leakage breaker capacity Note 9) (A) Rated operating current (A) Rated power consumption Note 4) (50/60 Hz) (kVA) PID control Temperature: 5 to 40‹C, High-temperature environment specifications (option): 5 to 45‹C, Humidity: 30 to 70% Clear water, 15% ethylene glycol aqueous solution Note 5) 5 to 40 }0.1 Approx. 5 Rc1/2 Air-cooled refrigeration Water-cooled refrigeration 1100/1300 1700/1900 530/650 2100/2400 4.6/5.1 0.9/1.0 5.1/5.9 1.0/1.2 4.7/5.2 0.9/1.0 43 Single-phase 200 to 230 VAC (50/60 Hz) Allowable voltage range }10% Air-cooled refrigeration Water-cooled refrigeration HRS024-Að­-20 Air-cooled refrigeration HRS024-Wð­-20 Water-cooled refrigeration HRS050-Wð­-20 Water-cooled refrigeration . . . . . 5 to 40 0.3 to 0.5 8 0.3 or more Rc3/8 . . . . . . . . . . 5 to 40 0.3 to 0.5 12 0.3 or more Rc3/8 5 to 40 0.3 to 0.5 14 0.3 or more Rc3/8 Fitting (for drain outlet) 1 pc. Note 13), Input/output signal connector 1 pc., Power supply connector 1 pc. Note 13), Operation manual (for installation/operation) 1, Quick manual (with a clear case) 1 Note 13), Alarm code list sticker 1, Ferritic core (for communication) 1 pc. Power supply cable should be ordered the option (sold separately) or prepared by the customer. Stainless steel, Copper (Heat exchanger brazing), Bronze, Alumina ceramic, Carbon, PP, PE, POM, FKM, EPDM, PVC Stainless steel, Copper (Heat exchanger brazing), Bronze, Synthetic rubber 7 (0.13 MPa)/7 (0.18 MPa) 27/29 14/19 200 R407C (HFC) 10 10 4700/5100 20 20 65/68 8/11 1.7/2.2 7.6/10 1.55/2.0 69 67 HRS050-Að­-20 Air-cooled refrigeration R410A (HFC) . . . . . 5 to 40 0.3 to 0.5 16 0.3 or more Rc1/2 1100/1400 1000/1300 23 (0.24 MPa)/28 (0.32 MPa) 31/42 50 550 60/61 Single-phase 200 to 230 VAC HRS 018 A 20 Option Symbol Nil BJMTG None With earth leakage breaker With automatic water supply function Applicable to DI water (deionized water) piping High-lift pump Note 1) High-temperature environment specifications Note 2) ð‘ When multiple options are combined, indicate symbols in alphabetical order. Note 1) The cooling capacity reduces about 300 W from the value in the catalog. HRS012, 018, 024 of 200 V type only. Note 2) Air-cooled 200 V types, HRS012/018/024 only. Rated flow Note 7) Note 8) (50/60 Hz) (L/min) Maximum flow rate (50/60 Hz) (L/min) Maximum high-lift (50/60 Hz) (m) Output (W) Cooling capacity 012 018 024 050 Cooling capacity 1100/1300 W (50/60 Hz) Cooling capacity 1700/1900 W (50/60 Hz) Cooling capacity 2100/2400 W (50/60 Hz) Cooling capacity 4700/5100 W (50/60 Hz) Pipe thread type Nil FN Rc G (with PT-G conversion fitting set) NPT (with PT-NPT conversion fitting set) Power supply Note) 20 Power supply Single-phase 200 to 230 VAC (50/60 Hz) Symbol Note) UL standards: Applicable to 60 Hz only Note) UL standards: Applicable to 60 Hz only Cooling method AW Air-cooled refrigeration Water-cooled refrigeration Option Circulating fluid system Pump Facility water system Note 1) Electrical system Thermo-chiller Series HRS 1291 HRG HRS HRZ HRZD HRW HEC HEB HED HEA IDH