【DO!BOOK・ページリンク】
7-p0267-0305-newvxf2_en   6 / 40

BOOKをみる

10秒後にBOOKのページに移動します


How to Order VXF2 1 A A A Port size Symbol Port size 20A 25A 40A 50A Piping Symbol A A B 1 2 3 4 5 65A 6 80A 90A 100A 7 8 Direct piping type Direct piping type Flange type Direct piping type Flange type Flange body I type Flange body II type Flange type Piping Voltage . Electrical entry Symbol Voltage Electrical entry A B C D B Grommet Grommet DIN terminal Conduit terminal Conduit with surge voltage suppressor with surge voltage suppressor with surge voltage suppressor with surge voltage suppressor Material . With/without silencer Symbol A B NBR/POM NBR/POM A B C D E F G H J K L M N P Q R S T U V W Y Z 24 VDC 100 VAC 110 VAC 200 VAC 230 VAC 24 VDC 24 VDC 100 VAC 110 VAC 200 VAC 230 VAC 24 VDC 100 VAC 110 VAC 200 VAC 230 VAC 24 VDC 100 VAC 110 VAC 200 VAC 230 VAC 24 VDC Other voltages Faston terminal Diaphragm/ Main valve material Without With With/without silencer Common Specifications Diaphragm/Main valve material Coil insulation type Class B NBR/POM Solenoid Valve Type For other special options, refer to page 274. 24 VAC 48 VAC 220 VAC 240 VAC 12 VDC Special voltage DIN terminal with light With conduit terminal and light G thread NPT thread A: Direct piping type B: Flange type C: Flange body I type (Flange mounting type) D: Flange body II type (Through hole mounting type) RoHS 2 Port Solenoid Valve For Dust Collector Series VXF2 271 VX2 VXK VXD VXZ VXS VXE VXP VXR VXH VXF2 VX3 VXA