【DO!BOOK・ページリンク】
7-p0267-0305-newvxf2_en   39 / 40

BOOKをみる

10秒後にBOOKのページに移動します


Light Varistor Varistor Varistor Varistor 2 1 2 1 Rectifier element Rectifier element SOL. SOL. 2(., +) 1(+, .) SOL. Light 2(., +) 1(+, .) 2(., +) 1(+, .) SOL. SOL. 2 Port Solenoid Valve For Dust Collector Series VXF2/VXFA2 View A-A (Internal connection diagram) Round head combination screw M3 Tightening torque 0.5 to 0.6 N・m 2- 1 + Round head combination screw M3 Tightening torque 0.5 to 0.6 N・m Terminal cover .mark +mark A Conduit terminal G1/2 Tightening torque 0.5 to 0.6 N・m A 擦onduit terminal In the case of the conduit terminal, make connections according to the marks shown below. ・ Use the tightening torques below for each section. ・ Properly seal the terminal connection (G1/2) with the special wiring conduit etc. Electrical Connections Class B coil: AWG20 Outside insulator diameter of 2.5 mm Lead wire q Wiring conduit Seal (Port size G1/2 Tighening torque 0.5 to 0.6 N・m) w 擦onduit When used as an IP65 equivalent, use seal to install the wiring conduit. Also, use the tightening torque below for the conduit. . There is no polarity. (There is polarity for the power-saving type.) Note) Please order separately. Rated voltage DC 100 VAC 200 VAC Other AC q Black Blue Red Gray w Red Blue Red Gray Lead wire color Description Seal VCW20-15-6 Part no. Caution Electrical Circuits With surge voltage suppressor Grommet, DIN terminal, Conduit terminal, Conduit Without electrical option Without electrical option Grommet, Faston terminal [DC circuit] Grommet, DIN terminal DIN terminal, Conduit terminal Conduit terminal, Conduit [AC circuit] DIN terminal, Conduit terminal With light and surge voltage suppressor With light and surge voltage suppressor Caution Series VXF2/VXFA2 Specific Product Precautions 4 Be sure to read before handling. Refer to front matter 41 for Safety Instructions and pages 17 to 19 and the Operation Manual for 2 Port Solenoid Valves for Fluid Control. Please download it via our website, http://www.smcworld.com 304