【DO!BOOK・ページリンク】
7-p0267-0305-newvxf2_en   35 / 40

BOOKをみる

10秒後にBOOKのページに移動します


5 140 140 5 5 38 or less 34 or less 10 or more 26 SV9 SV10 SV7 SV8 SV5 SV6 SV3 SV4 SV1 SV2 OUT1 OUT2 IN1 IN2 F 2 SW1 SW2 0 9 8 7 6 5 4 3 2 1 3 1 F F O F O SW8 12 3456789 0 0.01 to 0.99 sec 0 to 299 sec ON OFF 0 0 0 0 0 Rotary switch for setting output Output terminal block Common terminal block Power supply terminal block 4 x o4.5 Power supply switch Digital switch for setting OFF time Digital switch for setting ON time DIP switch for setting cascade DIP switch for setting two-time hitting Terminal block for cascade connection LED7 LED8 LED9 LED10 COM AC1 AC2 FG LED 14 POW LED 13 IN LED 12 CAS LED 11 OUT LED1 LED2 LED3 LED4 LED5 LED6 1A ON OFF Specifications How to Order Controller Dimensions Model Input voltage Output voltage Time setting Number of outputs Operating ambient temperature Operating ambient humidity Ouput current Power supply fuse ON OFF Time accuracy VXFC D-6 85 to 220 VAC 24 to 48 VDC Same as input voltage 0.01 to 0.99 sec 0 to 299 sec ±2% 6 to 10 points 0 to 50°C (No condensation allowed) 45 to 80% (No condensation allowed) 0.3 A or less 1 A 0.3 A or less 3 A 0.3 A or less 1 A 12 VDC 06 VXFC D 10 06 VXFC A 10 06 10 VXFC 06 D 06 10 6 output points 10 output points Number of output points D D-6 A 24 to 48 VDC 12 VDC 85 to 220 VAC Voltage Controller Dedicated For Operation/Series VXFC RoHS Series VXF2/VXFA2 300