【DO!BOOK・ページリンク】
7-p0267-0305-newvxf2_en   12 / 40

BOOKをみる

10秒後にBOOKのページに移動します


Controller (VXFC06D) VXF2ョョ Air tank Vl Piping length Controller (VXFC06D) Pilot valve (VX232AA) VXFA2ョョ Air tank Vl Piping length Piping length Note 1) If the regulator or the restrictor is installed right before the IN side of the valve, the valve may oscillate when it is turned off. Keep the regulator or the restrictor away from the valve for at least 1 m or change restriction. Note 2) The dust collector valve is a large flow control valve in which air is discharged with high speed to clean the bag filter with impact wave. Tank capacity should be sufficient to secure impact wave and discharge flow rate. If the air tank capacity is insufficient, response delay of valve, malfunctions or oscillation may occur. VXF2ョ Test circuit VXFA2ョ Test circuit VXF2 Type VXFA2 Type 2. Discharge Volume Measuring conditions Test circuit …Refer to the circuit below. Test sample…VXF21A (Port size 3/4) VXF22A (Port size 1) VXF23A (Port size 1 1/2) VXF24A (Port size 2) VXF25A, B (Port size 2 1/2) VXF26A, B, C, D (Port size 3) VXF27B (Port size 3 1/2) VXF28B (Port size 4) Air tank capacity…VXF21 to VXF22: 100 L VXF23 to VXF24: 200 L VXF25 to VXF28: 1000 L Energizing time…………150 msec Rated voltage……………24 VDC Outlet piping length……500 mm Thread size connected to the outlet piping end………Open How to calculate 1. Set the tank pressure to 0.5 MPa. 2. Close the stop valve on the inlet of the tank. 3. Energize the valve and read the tank pressure after releasing the pressure. Measuring conditions Test circuit …Refer to the circuit below. Test sample…VXFA21A (Port size 3/4) VXFA22A (Port size 1) VXFA23A (Port size 1 1/2) VXFA24A (Port size 2) VXFA25A, B (Port size 2 1/2) VXFA26A, B, C, D (Port size 3) VXFA27B (Port size 3 1/2) VXFA28B (Port size 4) Air tank capacity…VXFA21 to VXFA22: 100 L VXFA23 to VXFA24: 200 L VXFA25 to VXFA28: 1000 L Energizing time……………150 msec Pilot valve VX232AA (Orifice, o5, Rated voltage 24 VDC) Piping length to the pilot valve 500 mm, 1000 mm, 1500 mm (o10, t = 1.5) Outlet piping length………500 mm Thread size connected to the outlet piping end………Open How to calculate 1. Set the tank pressure to 0.5 MPa. 2. Close the stop valve on the inlet of the tank. 3. Energize the pilot valve and read the pressure wave on the outlet. Discharge volume: Valve discharge volume per energizing time Conversion of the discharge volume Calculate the discharge volume by reading the tank pressure after the valve starts the operation. Conversion equation V0 = (P1 x V1 . P2 x V1)/P0 V0: Discharge volume L P1: Tank initial pressure MPa (Absolute pressure) V1: Tank capacity L P2: Tank pressure after release MPa (Absolute pressure) P0: Atmospheric pressure MPa (Absolute pressure) 0 50 100 150 200 0 500 1000 1500 Piping length to the pilot valve (mm) Discharge volume ( L) 0 500 1000 1500 0 500 1000 1500 Piping length to the pilot valve (mm) Discharge volume (L) 0 500 1000 1500 0 500 1000 1500 Piping length to the pilot valve (mm) Discharge volume (L) VXF(A)22A VXF(A)21A VXF(A)24A VXF(A)26ョ VXF(A)27B VXF(A)28B VXF(A)25A, B VXF(A)23A Discharge Volume VXF2/For solenoid valve type, the piping length to the pilot valve should be 0 mm. Valve Characteristics Series VXF2/VXFA2 277 VX2 VXK VXD VXZ VXS VXE VXP VXR VXH VXF2 VX3 VXA