【DO!BOOK・ページリンク】
7-p0267-0305-newvxf2_en   10 / 40

BOOKをみる

10秒後にBOOKのページに移動します


Restrictor Controller (VXFC06D) Distortion gauge Pilot valve (VX232AA) VXFA2ョョ Oscilloscope Air tank Vl Piping length Piping length to pilot valve Distortion gauge Restrictor Controller (VXFC06D) VXF2ョョ Oscilloscope Air tank Vl Piping length Voltage waveform Outlet pressure waveform Pressure waveform in the tank ON response time 0% Δt Pm x 90% Pm (Peak pressure) 150 msec The valve characteristics data was measured with the outlet piping length. The valve characteristics vary depending on the tank capacity, air supply, set pressure, outlet conditions (nozzle size, quantity, piping length), so please use these values as a guideline. Note) For air operated type, the longer the piping length to the pilot valve, the longer the ON response time will be. If the piping length is extended more, the valve might not be opened due to piping capacity and resistance in the piping, so keep the piping length to the pilot valve as short as possible. Series VXF2/VXFA2 Valve Characteristics 1. Response Time, Start-up Speed VXF2 Type VXFA2 Type Measuring conditions Test circuit …Refer to the circuit below. Test sample…VXF21A (Port size 3/4) VXF22A (Port size 1) VXF23A (Port size 1 1/2) VXF24A (Port size 2) VXF25A, B (Port size 2 1/2) VXF26A, B, C, D (Port size 3) VXF27B (Port size 3 1/2) VXF28B (Port size 4) Air tank capacity…VXF21 to VXF22: 100 L VXF23 to VXF24: 200 L VXF25 to VXF28: 1000 L Energizing time…………150 msec Rated voltage……………24 VDC Outlet piping length……500 mm Thread size connected to the outlet piping end…VXF21: Rc3/8 VXF22: Rc1/2 VXF23: Rc3/4 VXF24: Rc1 VXF25: Rc1 1/2 VXF26: Rc2 VXF27: Rc2 1/2 VXF28: Rc3 How to calculate 1. Set the tank pressure to 0.5 MPa. 2. Close the stop valve on the inlet of the tank. 3. Energize the valve and read the pressure wave on the outlet. Measuring conditions Test circuit …Refer to the circuit below. Test sample…VXFA21A (Port size 3/4) VXFA22A (Port size 1) VXFA23A (Port size 1 1/2) VXFA24A (Port size 2) VXFA25A, B (Port size 2 1/2) VXFA26A, B, C, D (Port size 3) VXFA27B (Port size 3 1/2) VXFA28B (Port size 4) Air tank capacity…VXFA21 to VXFA22: 100 L VXFA23 to VXFA24: 200 L VXFA25 to VXFA28: 1000 L Energizing time…………150 msec Pilot valve VX232AA (Orifice, o5, Rated voltage 24 VDC) Piping length to the pilot valve 500 mm, 1000 mm, 1500 mm (o10, t = 1.5) Outlet piping length……500 mm Thread size connected to the outlet piping end…VXFA21: Rc3/8 VXFA22: Rc1/2 VXFA23: Rc3/4 VXFA24: Rc1 VXFA25: Rc1 1/2VXFA26: Rc2 VXFA27: Rc2 1/2 VXFA28: Rc3 How to calculate 1. Set the tank pressure to 0.5 MPa. 2. Close the stop valve on the inlet of the tank. 3. Energize the pilot valve and read the pressure wave on the outlet. VXF2ュ Test circuit VXFA2ュ Test circuit ON response time Time required until the valve is switched after it is energized (Time required until pressure is released to the outlet) Start-up speed Speed until the valve is switched after being energized and the pressure released to the outlet reaches 90% of the peak pressure Start-up speed = (Pm x 0.9)/Δt [MPa/msec] How to Read the Data 275 VX2 VXK VXD VXZ VXS VXE VXP VXR VXH VXF2 VX3 VXA