yDO!BOOKEƒy[ƒWƒŠƒ“ƒNz
7-p0243-0254-vxp21_en@@@5 / 13

BOOK‚ð‚Ý‚é

10•bŒã‚ÉBOOK‚̃y[ƒW‚Ɉړ®‚µ‚Ü‚·


Table(1) Connection Size and Applicable Model Made to Order Specifications Splashproof Specifications ( ) VXP22 0 VXP23 VXP21 Model Bracket Thread connection sizes are available from 02 to 10. Electrical option . Refer to the table (2) given below for availability. Electrical entry . Refer to the table (2) given below for availability. Rated voltage . Refer to the table (2) given below for availability. Refer to page 254 for ordering coil only. Thread type Body size Valve/Body Solenoid valve option Select an option mark in page 244 by "Applicable Fluids Check List" for special fluids outside of the standard. VXP2130: Option gCh, gKh, gQh, gSh only. Connection . Refer to the table (1) given below for availability. None With bracket Nil B 0 Normally closed/Single unit Nil Standard Specifications None With surge voltage suppressor With indicator light With light/surge voltage suppressor Nil S L Z Grommet Conduit DIN terminal Conduit terminal G C D T 100 VAC 50/60 Hz 200 VAC 50/60 Hz 110 VAC 50/60 Hz 220 VAC 50/60 Hz 24 VDC 12 VDC 240 VAC 50/60 Hz 48 VAC 50/60 Hz Other (Please contact SMC separately.) 1 2 3 4 5 6 7 8 9 10A 15A 20A 25A 32A 40A 50A 3 4 5 6 7 8 9 1 1 1 2 For 32A For 40A For 50A 02 03 04 06 10 12 14 20 32 40 50 Thread Flange Connection Thread Flange Applicable model VXP2130-02 VXP2130-03, VXP2140-03 VXP2130-04, VXP2140-04 VXP2150-06 VXP2260-10 VXP2270-12 VXP2380-14 VXP2390-20 VXP2270-32 VXP2380-40 VXP2390-50 Note) Surge voltage suppressor is attached in the middle of lead wire. Rc NPTF G NPT Nil T F N Ordering example (Example) Series VXP22, Rc 1 1/4, 100 VAC Grommet (Part no.) VXP2270-12-1G Table(2) Rated Voltage-Electrical Entry-Electrical Option Insulation type Electrical entry Electrical option 1 (100 V) 2 (200 V) 3 (110 V) 4 (220 V) 7 (240 V) 8 (48 V) 5 (24 V) 6 (12 V) AC DC Class B Class H G ð— ð— ð— ð— ð— ð— ð— ð— ð— . S L, Z . S L, Z ð— ð— ð— ð— ð— ð— ð— ð— ð— ð— ð— ð— ð— ð— ð— ð— ð— ð— ð— . . ð— . ð— ð— ð— ð— ð— . . . ð— ð— ð— ð— ð— ð— . . ð— ð— ð— ð— . . . . C D, T G, C T S Note) Based on JIS C 0920 Based on IEC529IP-X4 VXP Model . Port size . Electrical entry - X36 DIN terminal or class H coil not available. 1 4 1 4 1 2 3 8 1 2 3 4 Size 1 32A 40A 50A 2 1 4 3 8 1 2 3 4 11 4 11 2 How to Order (Normally Closed) Series VXP21/22/23 Made to Order 246