【DO!BOOK・ページリンク】
7-p0243-0254-vxp21_en   2 / 13

BOOKをみる

10秒後にBOOKのページに移動します


Normally closed (N.C.) Normally open (N.O.) 2 1 2 1 Variations Wide variations of combination. Able to control a wide variety of fluids. Valve can be matched to particular application through selection of body materials (Brass (C37)/CAC408 or Stainless steel), seal material (NBR, PTFE, EPDM or FKM) and solenoid coil (Class B or H). Easy to disassemble and reassemble in a short time. Flange for threaded ports available. (32A to 50A) N.C. N.O. Electrical entry . Grommet . Conduit . DIN terminal . Conduit terminal Model Valve Solenoid coil Coil: Class B, Class H Rated voltage Material Body Seal Brass (C37)/CAC408, Stainless steel NBR, FKM, EPDM, PTFE Orifice dia. Model Port size (mmo) VXP2130 10 Threaded type 15 20 VXP214 VXP215 VXP226 VXP227 VXP238 VXP239 Flange type Rc 1 25 35 40 Rc 2 50 VXP227 VXP238 VXP239 32A 35 40A 40 50A 50 Rc 1 Rc 1 1 4 1 2 Rc 3 4 ュAC ュDC Standard Semi-standard 100 V, 200 V 48 V, 110 V, 220 V, 240 V Standard Semi-standard 24 V 20 20 20 20 20 20 20 20 20 Rc 1 4, 3 8, 1 2 Rc 3 8, 1 2 Pilot Operated 2 Port Solenoid Valve Series VXP21/22/23 For Air, Gas, Steam, Water and Oil 12 V 243 VX2 VXK VXD VXZ VXS VXE VXP VXR VXH VXF2 VX3 VXA A