【DO!BOOK・ページリンク】
7-p0190-0241-vxe_en   7 / 53

BOOKをみる

10秒後にBOOKのページに移動します


Energy Saving Type/Direct Operated 2 Port Solenoid Valve Series VXE21/22/23 Applicable Fluid Check List Refer to page 196 and after for specifications and models. All Options (Manifold) Refer to page 198 and after for specifications and models. All Options (Single Unit) Note 1) The leakage amount (10.6 Pa・m3/s) of V and M options is value when differential pressure is 0.1 MPa. Note 2) The V, M and L options are oil-free treatment. Note 3) The dynamic viscosity of the fluid must not exceed 50 mm2/s or less. Note 4) The nuts (non-wetted parts) are nickel plated on the C37 material. . If using for other fluids, please consult with SMC. VXE2 1 Option symbol 0 Fluid and application Option symbol Nil G V Note 2) M Note 2) Nil GAH L Note 2) JBCK Seal material NBR FKM NBR FKM FKM EPDM EPDM PTFE Body material Brass (C37) Stainless steel Brass (C37) Stainless steel Brass (C37) Stainless steel Brass (C37) Stainless steel Stainless steel Stainless steel Brass (C37) Stainless steel Medium vacuum/Non-leak/ Oil-free Note 1) Air Water Oil Note 3) High corrosive/Oil-free Copper-free/Fluorine-free Note 4) Other combination VXE2 1 1 Option symbol Base symbol Fluid and application Air Medium vacuum/Non-leak/Oil-free Note 1) Water Oil Note 3) High corrosive/Oil-free Non-leak/Copper-free/Oil-free Note 4) Option symbol Nil V Note 2) Nil GAH L Note 2) R Base symbol 00 00 Nil Nil Nil 00 Seal material NBR FKM NBR FKM FKM FKM Body material Aluminum Aluminum Brass (C37) Stainless steel Brass (C37) Stainless steel Stainless steel Aluminum 195 VX2 VXK VXD VXZ VXS VXE VXP VXR VXH VXF2 VX3 VXA