【DO!BOOK・ページリンク】
7-p0190-0241-vxe_en   49 / 53

BOOKをみる

10秒後にBOOKのページに移動します


Connector Table (1) Model/Orifice Diameter/Port Size Normally Closed (N.C.) Solenoid valve model (Port size) Model VXEZ22 VXEZ23 Port symbol (Port size) . . 02 (1/4) 03 (3/8) 04 (1/2) . . . 06 (3/4) 10 (1) Orifice symbol (Diameter) 3 (10 mmo) 4 (15 mmo) 5 (20 mmo) 6 (25 mmo) . . . . . . . . . . . . . . . Option symbol A H Seal material FKM Body material Brass (C37) Stainless steel Table (2) Solenoid Valve Option Table (3) Rated Voltage . Electrical Option Model Refer to Table (1) shown below for availability. Orifice diameter Refer to Table (1) shown below for availability. Suffix Nil Z . Oil-free Solenoid valve option Refer to Table (2) shown below for availability. Port size Refer to Table (1) shown below for availability. DC VXEZ 22 3 0 02 5 G 1 Valve/Body configuration 0 N.C. / Single unit Electrical entry G-Grommet C-Conduit T - With conduit terminal TL - With conduit terminal and light D - DIN terminal DL - DIN terminal with light DO - For DIN terminal (without connector, with gasket) Thread type Nil T F N Rc NPTF G NPT Bracket Nil B None With bracket . Removal of bracket is not possible. Rated voltage 5 6 24 VDC 12 VDC . Refer to Table (3) shown below for availability. Refer to page 240 for ordering coil only. Rated voltage Voltage symbol 5 6 24 VDC 12 VDC Voltage L (With light) . How to Order . Refer to Table (3) for available combinations between electrical option (L) and rated voltage. Series VXEZ22/23 Zero Differential Pressure Type Pilot Operated 2 Port Solenoid Valve For Oil 237 VX2 VXK VXD VXZ VXS VXE VXP VXR VXH VXF2 VX3 VXA