【DO!BOOK・ページリンク】
7-p0190-0241-vxe_en   38 / 53

BOOKをみる

10秒後にBOOKのページに移動します


Grommet: G Conduit: C DIN terminal: D Conduit terminal: T With bracket G1/2 2 x P 1 (IN), 2 (OUT) port M F I J Approx. 280 U E T 2 x P 1 (IN), 2 (OUT) port G1/2 Cable o6 to o12 T E M F I J 31.5 (44) V U 2 x P 1 (IN), 2 (OUT) port G1/2 M F I J E 25 32 (U) (V) T 1 e Bracket 2 x o8.5 b a d f 2.6 1 OUT IN 2 x P 1 (IN), 2 (OUT) port C B A M F I J Width across flats H (D) Approx. 300 U E T K L Dimensions: Body Material: Brass (C37), Stainless Steel VXED2140/2150/2260 Model Port size P 3/8, 1/2 3/4 1 A 103.5 115 133 VXED2140 VXED2150 VXED2260 N.C. B 24 29 33 C 30 30 35 D 63 80 90 E 19.5 19.5 22.5 F 3.5 4.5 4.5 H 27 27 32 I 14 17 20 J 44.5 51.5 60 K 29 37 43 L 34 43 47 M 28 35 42 T 67.5 74 88 U 30 30 33 Electrical entry Bracket mounting Grommet dimension T 62.5 69 83 U 48.5 48.5 51.5 Conduit T 63.5 70 84 V 53.5 53.5 56.5 DIN terminal U 65.5 65.5 68.5 T 62.5 69 83 V 69.5 69.5 72.5 a 42 51 56 Conduit terminal U 100.5 100.5 103.5 (mm) b 66 78 86 d 57 74 81 e 34 51 58 f 39 45.5 49.5 Series VXED21/22/23 For Air/Water/Oil 226