【DO!BOOK・ページリンク】
7-p0190-0241-vxe_en   37 / 53

BOOKをみる

10秒後にBOOKのページに移動します


Dimensions: Body Material: Brass (C37), Stainless Steel VXED2130 Model Port size P 1/4, 3/8 1/2 A 80.5 86 VXED2130 N.C. B 11 14.5 K 20 24 L 30 26 M 22 28 (mm) T 58 60 Electrical entry Grommet Conduit DIN terminal Conduit terminal Bracket mounting dimension U 30 30 T 53 55 U 48.5 48.5 T 54 56 U 65.5 65.5 V 53.5 53.5 T 53 55 U 100.5 100.5 V 69.5 69.5 a 26 28 b 32 34 Pilot Operated 2 Port Solenoid Valve Series VXED21/22/23 For Air/Water/Oil Grommet: G Conduit: C DIN terminal: D With bracket Conduit terminal: T VXED2130ュュ-04ュ-ュュュュ Note) A thread is drilled on the bottom of the body of the VXED2130 with port size 04 (1/2). IN OUT 2 x P 1 (IN), 2 (OUT) port L K (50) B M 40 A 30 Width across flats 27 Approx. 300 19.5 T 30 IN OUT G1/2 2 x P 1 (IN), 2 (OUT) port L K (50) B M 40 30 19.5 A Width across flats 27 Approx. 280 T 48.5 IN OUT 2 x P 1 (IN), 2 (OUT) port G1/2 L K (50) B 40 M 19.5 34 A Width across flats 27 25 T 32 (69.5) (100.5) IN OUT G1/2 Cable o6 to o12 31.5 (44) L K (50) T 19.5 53.5 65.5 2 x P 1 (IN), 2 (OUT) port M 40 B 30 A Width across flats 27 2 x M5 x 8 thread depth 8 18 Bracket 52 67 5.5 a 28 b 1.6 7.5 225 VX2 VXK VXD VXZ VXS VXE VXP VXR VXH VXF2 VX3 VXA