【DO!BOOK・ページリンク】
7-p0190-0241-vxe_en   34 / 53

BOOKをみる

10秒後にBOOKのページに移動します


Fluid and Ambient Temperature Valve Leakage Rate N.C. Model/Valve Specifications .10 to 60 A, H Fluid temperature (°C) Solenoid valve option symbol .5 to 60 Note) Dynamic viscosity: 50 mm2/s or less FKM Seal material 0.2 cm3/min or less 1 cm3/min or less Leakage (Oil) 1/4 to 1 32A to 50A Internal Leakage FKM Seal material 0.1 cm3/min or less 0.1 cm3/min or less Leakage (Oil) 1/4 to 1 32A to 50A External Leakage The dynamic viscosity of the fluid must not exceed 50 mm2/s. When the fluid is oil. For Oil Port size Thread (Nominal size) Flange Model Orifice diameter (mmo) Max. operating pressure differential (MPa) Min. operating pressure differential (MPa) Weight (g) 10 10 15 10 15 20 25 35 40 50 VXED2130-02 VXED2130-03 VXED2140-03 VXED2130-04 VXED2140-04 VXED2150-06 VXED2260-10 VXED2270-32 VXED2380-40 VXED2390-50 0.02 0.03 0.4 0.7 0.4 0.7 Max. system pressure (MPa) 420 670 500 670 1150 1650 5400 6800 8400 1/4 (8A) 3/8 (10A) 1/2 (15A) 3/4 (20A) 1 (25A) 32A 40A 50A 46 58 110 58 130 230 310 550 740 1200 Av x 10-6m2 1.9 2.4 4.5 2.4 5.5 9.5 13 23 31 49 Cv converted Flow characteristics 1.5 Note) Note) Weight of grommet type. Add 10 g for conduit, 30 g for DIN terminal, and 60 g for conduit terminal type respectively. . Refer to “Glossary of Terms” on page 241 for details on the max. operating pressure differential and the max. system pressure. Ambient temperature (°C) Series VXED21/22/23 Symbol 2 1 222