【DO!BOOK・ページリンク】
7-p0190-0241-vxe_en   33 / 53

BOOKをみる

10秒後にBOOKのページに移動します


Note) The G and L options (stainless steel specification) are for port size 1/4 to 1 only. Brass (C37), CAC407 Stainless steel Stainless steel Option symbol Nil G Note) L Note) Seal material Body material Note NBR FKM . High corrosive/Oil-free Table (2) Solenoid Valve Option Table (3) Rated Voltage . Electrical Option Table (1) Model/Orifice Diameter/Port Size Normally Closed (N.C.) Solenoid valve model (Port size) Model VXED23 Thread Flange Body Seal Port symbol (Port size) Orifice diameter Material 9 (50 mmo) 8 (40 mmo) 7 (35 mmo) 6 (25 mmo) 5 (20 mmo) 4 (15 mmo) . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . Brass (C37) Stainless steel CAC407 NBR FKM 3 (10 mmo) . . . . . . . . . . . 40 (40A) 50 (50A) VXED22 . . . . 10 (1) 32 (32A) . . VXED21 02 (1/4) 03 (3/8) 04 (1/2) 06 (3/4) . . . . How to Order VXED 21 3 0 02 5 G 1 Thread type Nil T F N Rc NPTF G NPT Bracket Nil B None With bracket . Removal of bracket is not possible. Electrical entry G-Grommet C-Conduit T - With conduit terminal TL - With conduit terminal and light D - DIN terminal DL - DIN terminal with light DO - For DIN terminal (without connector, with gasket) . Refer to Table (3) for available combinations between electrical option (L) and rated voltage. Rated voltage 5 6 24 VDC 12 VDC . Refer to Table (3) shown below for availability. Refer to page 240 for ordering coil only. Rated voltage Voltage symbol 5 6 24 VDC 12 VDC Voltage L (With light) . DC Valve/Body configuration 0 N.C. / Single unit Model Refer to Table (1) shown below for availability. Orifice diameter Refer to Table (1) shown below for availability. Port size Refer to Table (1) shown below for availability. Suffix Nil Z . Oil-free Solenoid valve option Refer to Table (2) shown below for availability. Pilot Operated 2 Port Solenoid Valve Series VXED21/22/23 For Water Connector 221 VX2 VXK VXD VXZ VXS VXE VXP VXR VXH VXF2 VX3 VXA