【DO!BOOK・ページリンク】
7-p0190-0241-vxe_en   30 / 53

BOOKをみる

10秒後にBOOKのページに移動します


(Inert gas) Note) Weight of grommet type. Add 10 g for conduit, 30 g for DIN terminal, and 60 g for conduit terminal type respectively. . Refer to “Glossary of Terms” on page 241 for details on the max. operating pressure differential and the max. system pressure. Fluid and Ambient Temperature Valve Leakage Rate NBR Seal material 2 cm3/min or less 10 cm3/min or less Leakage (Air) N.C. Model/Valve Specifications Ambient temperature (°C) .10 to 60 Nil, G Fluid temperature (°C) Solenoid valve option symbol .10 to 60 Note) Dew point temperature: .10°C or less Port size Thread (Nominal size) Model Orifice diameter (mmo) Max. operating pressure differential (MPa) Min. operating pressure differential (MPa) 10 10 15 10 15 20 VXED2130-02 VXED2130-03 VXED2140-03 VXED2130-04 VXED2140-04 VXED2150-06 0.02 0.7 1.0 0.7 1.0 Max. system pressure (MPa) 420 670 500 670 1150 1/4 (8A) 3/8 (10A) 1/2 (15A) 3/4 (20A) 8.5 9.2 18.0 9.2 20.0 38.0 0.35 0.30 2.0 2.4 5.0 2.4 5.5 9.5 C b Cv Flow characteristics 1.5 Port size Thread (Nominal size) Flange Model Orifice diameter (mmo) Max. operating pressure differential (MPa) Min. operating pressure differential (MPa) Weight (g) 25 35 40 50 VXED2260-10 VXED2270-32 VXED2380-40 VXED2390-50 1.0 0.02 0.03 Max. system pressure (MPa) 1650 5400 6800 8400 1 (25A) 32A 40A 50A 225 415 560 880 Effective area (mm2) Flow characteristics 1.5 1/4 to 1 32A to 50A Internal Leakage NBR Seal material 1 cm3/min or less 1 cm3/min or less Leakage (Air) 1/4 to 1 32A to 50A External Leakage For Air Weight (g) Note) Note) Series VXED21/22/23 2 1 Symbol 218