【DO!BOOK・ページリンク】
7-p0190-0241-vxe_en   17 / 53

BOOKをみる

10秒後にBOOKのページに移動します


Table (1) Model/Orifice Diameter/Port Size Normally Closed (N.C.) Model VXE22 0 234 VXE23 0 234 Part no. VXE21 0 123 VXE22 0 56 VXE23 0 56 VX021N-12A VX022N-12A VX023N-12A-L Table (4) Bracket Part No. The additives contained in oil are different depending on the type and manufacturers, so the durability of seal materials will vary. For details, please consult with SMC. Option symbol A H Seal material FKM Body material Brass (C37) Stainless steel Table (2) Solenoid Valve Option Solenoid valve model (Port size) Model VXE21 VXE22 VXE23 01 (1/8) Port symbol (Port size) . . . . . . . Orifice symbol (Diameter) 1 (2 mmo) 2 (3 mmo) 3 (4.5 mmo) 4 (6 mmo) 5 (8 mmo) 6 (10 mmo) . . . . . . . . . . . . . Table (3) Rated Voltage . Electrical Option 02 (1/4) 02 (1/4) 03 (3/8) 04 (1/2) 02 (1/4) 03 (3/8) 04 (1/2) Bracket Nil B None With bracket . VX021N-12A and VX022N-12A are packed in the same container as the main body. . Refer to Table (4) if a bracket is ordered separately. VXE 21 2 01 5 G 1 Model Refer to Table (1) shown below for availability. Orifice diameter Refer to Table (1) shown below for availability. Suffix Nil Z . Oil-free Solenoid valve option Refer to Table (2) shown below for availability. Port size Refer to Table (1) shown below for availability. Electrical entry G-Grommet C-Conduit T - With conduit terminal TL - With conduit terminal and light D - DIN terminal DL - DIN terminal with light DO - For DIN terminal (without connector, with gasket) Connector . Refer to Table (3) for available combinations between electrical option (L) and rated voltage. DC Valve/Body configuration 0 N.C. / Single unit 0 A Rated voltage 5 6 24 VDC 12 VDC . Refer to Table (3) shown below for availability. Refer to page 240 for ordering coil only. Thread type Nil T F N Rc NPTF G NPT Rated voltage Voltage symbol 5 6 24 VDC 12 VDC Voltage L (With light) . How to Order (Single Unit) Dimensions → page 210 (Single unit) Direct Operated 2 Port Solenoid Valve Series VXE21/22/23 For Oil/Single Unit 205 VX2 VXK VXD VXZ VXS VXE VXP VXR VXH VXF2 VX3 VXA