【DO!BOOK・ページリンク】 7-p0190-0241-vxe_en 15 / 53 10秒後にBOOKのページに移動します |
|
How to Order Manifold Assemblies (Example) Blanking plate part no. For VXE21: VVX21-3A For VXE22: VVX22-3A For VXE23: VVX23-3A Enter the valve and blanking plate to be mounted under the manifold base part number. Example VVX211C-05-1 ...... 1 set . VXE2111-1G1 ....... 4 sets . VVX21-3A ........... 1 set “.” is the symbol for mounting. Add an “.” in front of the part numbers for solenoid valves, etc. to be mounted. Seal material Nil F E NBR FKM EPDM How to Order Manifold Bases Table (1) Model/Orifice Diameter Table (2) Solenoid Valve Option Nil G L Solenoid valve option symbol (1) Base/Seal material symbol (2) C S SF Brass (C37) Stainless steel Stainless steel Body/Base material NBR FKM Seal material Note High corrosive/ Oil-free . . . . Solenoid valve model Orifice symbol (Diameter) VXE21 VXE22 VXE23 1 (2 mmo) 2 (3 mmo) 3 (4.5 mmo) 4 (6 mmo) Station 1 2 3 4 5 n Table (3) Rated Voltage . Electrical Option DC VXE 21 2 5 G 1 Model Refer to Table (1) shown below for availability. Solenoid valve option Refer to Table (2)-(1) shown below for availability. Rated voltage 5 6 24 VDC 12 VDC . Refer to Table (3) shown below for availability. Refer to page 240 for ordering coil only. Orifice diameter Refer to Table (1) shown below for availability. Suffix Nil Z . Oil-free Select Nil because the solenoid valve L option is oil-free treatment. 1 1 N.C. (for Manifold) Valve/Body configuration Electrical entry G-Grommet C-Conduit T - With conduit terminal TL - With conduit terminal and light D - DIN terminal DL - DIN terminal with light DO - For DIN terminal (without connector, with gasket) . Refer to Table (3) for available combinations between electrical option (L) and rated voltage. . Refer to Table (2)-(2) shown below for availability. VVX22 VVX21 VVX23 Port size (OUT port) 1 2 Rc1/8 Rc1/4 . IN port sizes are all Rc3/8. Base/Seal material Thread type Number of manifolds 02 10 2 stations 10 stations Manifold base 1 C 07 1 Suffix Nil Z . Oil-free Nil T F N Rc NPTF G NPT Rated voltage Voltage symbol 5 6 24 VDC 12 VDC Voltage L (With light) . How to Order (Solenoid Valve for Manifold) Enter the product’s part number in order, counting the 1st station from the left in the manifold arrangement, when viewing the individual port in front. Dimensions → page 213 (Manifold) Direct Operated 2 Port Solenoid Valve Series VXE21/22/23 For Water/Manifold 203 VX2 VXK VXD VXZ VXS VXE VXP VXR VXH VXF2 VX3 VXA |