【DO!BOOK・ページリンク】
7-p0190-0241-vxe_en   11 / 53

BOOKをみる

10秒後にBOOKのページに移動します


Table (2) Solenoid Valve Option Nil V R Aluminum Body/Base material Option symbol NBR FKM Seal material Note . Non-leak/Medium vacuum/Oil-free Non-leak/Copper-free/Oil-free Note) Note) The nuts (non-wetted parts) are nickel plated on the C37 material. Table (1) Model/Orifice Diameter . . . Solenoid valve model Orifice symbol (Diameter) VXE21 VXE22 VXE23 1 (2 mmo) 2 (3 mmo) 3 (4.5 mmo) 4 (6 mmo) Dimensions → page 212 (Manifold) Table (3) Rated Voltage . Electrical Option How to Order Manifold Assemblies (Example) Enter the product’s part number in order, counting the 1st station from the left in the manifold arrangement, when viewing the individual port in front. How to Order Manifold Bases Seal material Nil F NBR FKM Blanking plate part no. For VXE21: VX011-001 For VXE22/23: VX011-006 Enter the valve and blanking plate to be mounted under the manifold base part number. Example VVX211-05-1 ..... 1 set . VXE2111-00-1G1 ... 4 sets . VX011-001 ........... 1 set “.” is the symbol for mounting. Add an “.” in front of the part numbers for solenoid valves, etc. to be mounted. Station 1 2 3 4 5 n How to Order (Solenoid Valve for Manifold) Electrical entry G-Grommet C-Conduit T - With conduit terminal TL - With conduit terminal and light D - DIN terminal DL - DIN terminal with light DO - For DIN terminal (without connector, with gasket) . Refer to Table (3) for available combinations between electrical option (L) and rated voltage. DC VXE 21 2 00 5 G 1 Model Refer to Table (1) shown below for availability. Orifice diameter Refer to Table (1) shown below for availability. Solenoid valve option Refer to Table (2) shown below for availability. 1 N.C. (for Manifold) Valve/Body configuration 1 Rated voltage 5 6 24 VDC 12 VDC . Refer to Table (3) shown below for availability. Refer to page 240 for ordering coil only. Suffix Select Nil because the solenoid valve V, R options are oil-free treatment. Nil Z . Oil-free Base type Nil V Common SUP Individual SUP VVX22 VVX21 VVX23 Port size (Individual port) 1 2 Rc1/8 Rc1/4 . Common port sizes are all Rc3/8. Manifold base 1 07 1 Thread type Nil T F N Rc NPTF G NPT Suffix Nil Z . Oil-free Number of manifolds 02 10 2 stations 10 stations Rated voltage Voltage symbol 5 6 24 VDC 12 VDC Voltage L (With light) . Direct Operated 2 Port Solenoid Valve Series VXE21/22/23 For Air/Manifold 199 VX2 VXK VXD VXZ VXS VXE VXP VXR VXH VXF2 VX3 VXA