【DO!BOOK・ページリンク】
7-p0101-0151-newvxd_en   9 / 55

BOOKをみる

10秒後にBOOKのページに移動します


Series VXD For Air How to Order Dimensions → Page on and after 124 (Single Unit) VXD2 3 0 A A Size.Valve type Symbol 3 A Size Valve type 8A 10A 15A 4 10A 15A 5 20A N.C. N.O. N.C. B N.O. C N.O. D N.O. E N.O. F N.O. G N.O. N.C. Body material/Port size/Orifice diameter Symbol L M G H J K A B C D E F Body material Aluminum Resin C37 Stainless steel C37 Stainless steel Orifice diameter 10 20 15 Port size 1/4 3/8 1/2 o10 One-touch fitting o3/8" One-touch fitting o12 One-touch fitting 3/4 6 25A N.C. N P C37 Stainless steel 1 25 7 32A N.C. Q CAC407 32A Flange 35 8 40A N.C. R CAC407 40A Flange 40 9 50A N.C. S CAC407 50A Flange 50 3/8 1/2 3/8 1/2 Voltage/Electrical entry Fluid 0 Air Common Specifications NBR Class B Rc. Seal material Coil insulation type Thread type For other special options, refer to page 121. Symbol A B C D E F G H J K L M N P Q R S T U V W Y Z Electrical entry Other special options Faston terminal Grommet Grommet DIN terminal Conduit terminal Voltage 24 VDC 100 VAC 110 VAC 200 VAC 230 VAC 24 VDC 24 VDC 100 VAC 110 VAC 200 VAC 230 VAC 24 VDC 100 VAC 110 VAC 200 VAC 230 VAC 24 VDC 100 VAC 110 VAC 200 VAC 230 VAC 24 VDC Conduit With surge voltage suppressor With surge voltage suppressor With surge voltage suppressor With surge voltage suppressor RoHS . When the body is resin, one-touch fittings are supplied. For body size 32A or more, the ports will be the flange type. 24 VAC 48 VAC 220 VAC 240 VAC 12 VDC Special voltage DIN terminal with light Conduit terminal with light Without DIN connector Low concentration ozone resistant (Seal material: FKM) Seal material: EPDM Oil-free G thread NPT thread With bracket Special electrical entry direction A 108