【DO!BOOK・ページリンク】
7-p0101-0151-newvxd_en   55 / 55

BOOKをみる

10秒後にBOOKのページに移動します


Series VXD Specific Product Precautions 6 Be sure to read before handling. Refer to front matter 41 for Safety Instructions, pages 17 to 19 and the Operation Manual for 2 Port Solenoid Valves for Fluid Control Precautions. Please download it via our website, http://www.smcworld.com Light Varistor Varistor Varistor Rectifier element 2 1 2 1 Rectifier element SOL. Varistor SOL. 2 (., +) 1 (+, .) SOL. Light 2 (., +) 1 (+, .) 2 (., +) 1 (+, .) SOL. SOL. Caution Electrical Circuits View A-A (Internal connection diagram) Round head combination screw M3 Tightening torque of 0.5 to 0.6 N・m 2- 1 + Round head combination screw M3 Tightening torque of 0.5 to 0.6 N・m Terminal cover A Conduit terminal G1/2 Tightening torque of 0.5 to 0.6 N・m A Conduit terminal In the case of the conduit terminal, make connections according to the marks shown below. . Use the tightening torques below for each section. . Properly seal the terminal connection (G1/2) with the special wiring conduit etc. Electrical Connections Caution Class B coil: AWG20 Outside insulator diameter of 2.5 mm Class H coil: AWG18 Outside insulator diameter of 2.1 mm Lead wire q Wiring conduit Seal (Connection G1/2 Tightening torque of 0.5 to 0.6 N・m) w Conduit When used as an IP65 equivalent, use seal to install the wiring conduit. Also, use the tightening torque below for the conduit. Grommet, DIN terminal, Conduit terminal, Conduit With light/surge voltage suppressor Without electrical option With surge voltage suppressor Grommet, Faston terminal [DC circuit] Grommet, DIN terminal, DIN terminal, Conduit terminal Conduit terminal, Conduit [AC circuit] . For AC, the standard product is equipped with surge voltage suppressor. DIN terminal, Conduit terminal . mark + mark . There is no polarity. (There is no polarity, except for the power-saving type.) Note) Please order separately. Rated voltage DC 100 VAC 200 VAC Other AC q Black Blue Red Gray w Red Blue Red Gray Lead wire color Description Seal VCW20-15-6 Part no. Without electrical option With light/surge voltage suppressor One-touch Fitting Caution For information on handling One-touch fittings and appropriate tubing, refer to page 149 and the KQ2 series One-touch fittings in Best Pneumatics No. 6. The KQ2 series information can be downloaded from the following SMC website, http://www.smcworld.com Note 1) AC voltage coil for “H” of DIN terminal type does not have full-wave rectifier. Full-wave rectifier is built on the DIN connector side. Please refer to page 138 to order it as an accessory. 151-1 VX2 VXK VXD VXZ VXS VXE VXP VXR VXH VXF2 VX3 VXA A