【DO!BOOK・ページリンク】
7-p0101-0151-newvxd_en   37 / 55

BOOKをみる

10秒後にBOOKのページに移動します


Series VXD For Heated water/High temperature oil VXD2 Port size 04 (1/2) (With bracket) Note) Only the VXD2 with port size of 04 (1/2) has threads on the bottom of the body. VXD2 ョ ョ CF For Heated water/ High temperature oil Full-wave rectifier 2 x P Port size 2 x P Port size 2 x P Port size For Heated water/ High temperature oil Full-wave rectifier 2 x P Port size OUT IN OUT IN OUT IN OUT IN C A b a B K L (D) e d . 300 (42) . 40 U E 2 M T F I f J 34 K L (D) T 32 25 G1/2 (U±2) (V±2) E A B J F I M C A B K L (D) T . 280 (42) . 45 U E G1/2 23 M J F I e d a b f 18 1.6 18 2 x M4 x 0.7 Thread depth 8 Dimensions/VXD2 Body Material: C37, Stainless Steel (1/4, 3/8, 1/2) Model Grommet Conduit terminal Conduit Electrical entry Port size P A B C E F I J K L T V 1/4, 3/8 1/2 88 (93.5) 22.5 30 D 50 20 4.5 5 11 13 37.5 42.5 25 25 M 22 27 49.5 (55) U 77 47.5 T 55.5 (61) U 27 T 49.5 (55) U 108 (mm) VXD2 Model Port size Mounting bracket dimensions P a b d e f 1/4, 3/8 1/2 48.5 47 55 53.5 67 52 28 27 VXD2 ( ): Denotes the Normally Open (N.O.) dimensions. Grommet Conduit Conduit terminal 3A 3A 3A 3A 3A 3A 134