【DO!BOOK・ページリンク】
7-p0101-0151-newvxd_en   2 / 55

BOOKをみる

10秒後にBOOKのページに移動します


Body material Body material 103.5 mm 96.5 mm mm(New VXD) (Existing model) Series VXD Pilot Operated 2 Port Solenoid Valve Height 7%Smaller Weight 20%Lighter Compact Lightweight Air Water Oil Water Oil (VXD24) (VXD23 Resin body) Approx. (7 mm) (90 g) . . . Comparison with SMC existing model .7mm Resin body Aluminum body Air Air Bracket standard equipment Applicable tubing O.D. o10, o12/mm o3/8"/inch C37 body Stainless steel body CAC407 body Existing model NewVXD C37, Stainless steel, CAC407 (VXD2 3 A to 2 6 D) Resin(VXD2 3 A) Aluminum(VXD2 3 A) (VXD2 7 E to 2 9 G) Insulation type Class B/H Solenoid coil type N.C. N.O. Valve type Class B Class H . Electrical entry “Faston” type terminal is IP40. Heated water (99°C) High temperature oil (99°C) Heated water (99°C) High temperature oil (99°C) RoHS Class H/24 VDC Class H/DIN terminal Seal material: EPDM Additional options Enclosure IP65. 4.5 W (VXD23 to 25) 10.5 W (VXD28, 29) 7 W (VXD26, 27) Power consumption (DC/N.C. valve) 101 VX2 VXK VXD VXZ VXS VXE VXP VXR VXH VXF2 VX3 VXA A