【DO!BOOK・ページリンク】
7-p0101-0151-newvxd_en   29 / 55

BOOKをみる

10秒後にBOOKのページに移動します


OUT IN OUT IN OUT IN OUT IN f A b a B T M A B T M b a 18 A B 31.5 T (44) M C d e (D) K L . 300 U E 1.6 2 x P Port size f J F I C K L (D) . 300 U E I J F 2 x P Port size 1.6 2 x P d Port size e C K L (D) E V Cable o6 to o12 U G1/2 J F I 2 x P Port size 7.5 5.5 7.5 5.5 Dimensions/VXD2 Body Material: Aluminum, C37, Stainless Steel Model Grommet Grommet (with surge voltage suppressor) DIN terminal Electrical entry Port size P A B C E F I J K L T U T T 1/4, 3/8 1/2 88 (93.5) 22.5 30 D 50 20 4.5 5 11 13 37.5 42.5 25 25 M Aluminum body type 24 30 C37, Stainless steel body 22 27 55.5 (61) 27 42 (47.5) U 30 47.5 (53) U 64.5 V 52.5 (mm) VXD2 Model Port size Mounting bracket dimensions P a b d e f 1/4, 3/8 1/2 48.5 47 55 53.5 67 52 28 27 VXD2 Grommet VXD2 Port size 04 (1/2) (With bracket) DIN terminal Grommet (with surge voltage suppressor) ( ): Denotes the Normally Open (N.O.) dimensions. Aluminum body is for air. Refer to page 106 for details. 3A 3A 3A 3A Series VXD For Air/Water/Oil 126