【DO!BOOK・ページリンク】
7-p0101-0151-newvxd_en   22 / 55

BOOKをみる

10秒後にBOOKのページに移動します


Series VXD Other Special Options Port size: For 1/2 Port size: For 1/4, 3/8 Tightening torque of 2 to 3 N・m Bracket Tightening torque of 2 to 3 N・m Other options (Low concentration ozone resistant and applicable to deionized water, Oil-free, Port thread) VXD2 3 0 A A Z Enter standard product number. With bracket Electrical options (Special voltage, With light, Without DIN connector) VXD2 Z 1A Enter standard product number. Example) VXD2 3 2 A Z 1A Z XB Electrical option Other option With bracket VXD2 XB Enter standard product number. With bracket . Options marked with are available for Class “H” coil. Applicable for all when the coil insulation class is Class “B”. Specification Symbol Voltage Electrical entry 1A 1B 1C 1U 1D 1E 1F 1G 1H 1V 1J 1K 1L 1M 1W 1N 1P 1Q 1R 1Y 1S 1T 48 VAC 220 VAC 240 VAC 24 VAC 12 VDC 12 VDC 48 VAC 220 VAC 240 VAC 24 VAC 12 VDC 48 VAC 220 VAC 240 VAC 24 VAC 12 VDC 48 VAC 220 VAC 240 VAC 24 VAC 12 VDC 12 VDC Grommet (With surge voltage suppressor) DIN terminal (With surge voltage suppressor) Conduit terminal (With surge voltage suppressor) Conduit (With surge voltage suppressor) Faston terminal Grommet (With surge voltage suppressor) Grommet 2A 2B 2C 2D 2E 2F 2G 2H 2V 2J 2K 2L 2M 2N 2P 2Q 2R 2S 2W 2T 24 VDC 100 VAC 110 VAC 200 VAC 230 VAC 48 VAC 220 VAC 240 VAC 24 VAC 12 VDC 24 VDC 100 VAC 110 VAC 200 VAC 230 VAC 48 VAC 220 VAC 240 VAC 24 VAC 12 VDC DIN terminal (With surge voltage suppressor) Conduit terminal (With surge voltage suppressor) 3A 3B 3C 3D 3E 3F 3G 3H 3V 3J Class H. . . . . . . .. . .......... 24 VDC 100 VAC 110 VAC 200 VAC 230 VAC 48 VAC 220 VAC 240 VAC 24 VAC 12 VDC DIN terminal (With surge voltage suppressor) Electrical option Electrical specification/Voltage/Electrical entry . Enter symbols in the order below when ordering a combination of electrical option, other option. 3 0 A 3A VXD2 ョ Bracket mounting dimensions Symbol Low concentration ozone resistant and applicable to deionized water .1 (Seal material: FKM) Port thread Oil-free Nil A B C D E F G H K L Z . . ア . ア ア . . . . ア . ア ア Rc, With One-touch fitting .2 G NPT Rc, With One-touch fitting .2 G NPT G NPT Rc, With One-touch fitting .2 G NPT Rc, With One-touch fitting .2 .1 Applicable to air (VXD2ョ0) and water (VXD2ョ2). .2 One-touch fittings are attached to the resin body type. .1 Applies the VXD2 to VXD2 . .2 Bracket is standardized with the resin body type (VXD230 ョ). No need to add "XB". .3 The bracket for aluminum, C37 and stainless steel body type of the VXD23 is shipped together with the product, but not assembled. (Refer to the figure below for mounting.) DEF 3 A 6 D Other options (Low concentration ozone resistant and applicable to deionized water/Oil-free/Port thread) Without DIN connector With light Special voltage 121 VX2 VXK VXD VXZ VXS VXE VXP VXR VXH VXF2 VX3 VXA A