【DO!BOOK・ページリンク】
7-p0101-0151-newvxd_en   17 / 55

BOOKをみる

10秒後にBOOKのページに移動します


Series VXD For Heated water Fluid and Ambient Temperature Ambient temperature (°C) .20 to 60 Fluid temperature (°C) 1 to 99 Model/Valve Specifications Note) No freezing Body Port size material Orifice diameter (mmo) Model Maximum system pressure (MPa) 1.5 10 15 20 25 35 40 50 1/4 (8A) 3/8 (10A) 1/2 (15A) 3/8 (10A) 1/2 (15A) 3/4 (20A) 1 (25A) 32A Flange 40A Flange 50A Flange CAC407 AC DC Av (x 10.6m2) 46 58 58 110 130 230 310 550 740 1200 0.4 0.7 0.7 0.3 0.02 0.03 1.9 2.4 2.4 4.5 5.5 9.5 13 23 31 49 500 500 500 740 740 860 1390 5430 6840 8440 Conversion Cv Minimum operating Maximum operating pressure differential Flow-rate characteristics pressure differential Note 1) (MPa) Normally Open (N.O.) VXD2A5 VXD2B5 VXD2C5 VXD2D5 VXD2E5 VXD2F5 VXD2G5 Weight (g) Stainless steel, C37 Valve Leakage Internal Leakage Note) Leakage is the value at ambient temperature 20°C. External Leakage EPDM Seal material Leakage rate (Water) Note) 0.2 cm3/min or less EPDM Seal material Leakage rate (Water) Note) VXD2A to 2D (8A to 25A) VXD2A to 2D (8A to 25A) VXD2E to 2G (32A to 50A) VXD2E to 2G (32A to 50A) 0.1 cm3/min or less 1 cm3/min or less 0.1 cm3/min or less 2 1 Refer to “Glossary of Terms” on page 139 for symbol. Note 1) Be aware that even if the pressure difference is above the minimum operating pressure differential when the valve is closed, the pressure difference may fall below the minimum operating pressure differential when the valve opens, depending on the power of the supply source (pumps, compressors, etc.) or the type of pipe restrictions. Note 2) Weight of grommet type. Add 10 g for conduit type, 60 g for conduit terminal type respectively. Refer to “Glossary of Terms” on page 139 for details on minimum operating pressure differential, the maximum operating pressure differential, maximum system pressure. Symbol N.O. Note 2) 116