【DO!BOOK・ページリンク】
7-p0101-0151-newvxd_en   16 / 55

BOOKをみる

10秒後にBOOKのページに移動します


2 1 Fluid and Ambient Temperature Ambient temperature (°C) .20 to 60 Fluid temperature (°C) 1 to 99 Model/Valve Specifications Note) No freezing Body Port size material Orifice diameter (mmo) Model Maximum system pressure (MPa) 1.5 10 15 20 25 35 40 50 1/4 (8A) 3/8 (10A) 1/2 (15A) 3/8 (10A) 1/2 (15A) 3/4 (20A) 1 (25A) 32A Flange 40A Flange 50A Flange CAC407 AC DC Av (x 10.6m2) 46 58 58 110 130 230 310 550 740 1200 0.7 1.0 1.0 0.5 0.02 0.03 1.9 2.4 2.4 4.5 5.5 9.5 13 23 31 49 480 480 480 720 720 840 1360 5400 6800 8400 Conversion Cv Minimum operating Maximum operating pressure differential Flow-rate characteristics pressure differential Note 1) (MPa) Normally Closed (N.C.) VXD235 VXD245 VXD255 VXD265 VXD275 VXD285 VXD295 Weight (g) Stainless steel, C37 Valve Leakage Internal Leakage Note) Leakage is the value at ambient temperature 20°C. External Leakage EPDM Seal material Leakage rate (Water) Note) 0.2 cm3/min or less EPDM Seal material Leakage rate (Water) Note) VXD23 to 26 (8A to 25A) VXD23 to 26 (8A to 25A) VXD27 to 29 (32A to 50A) VXD27 to 29 (32A to 50A) 0.1 cm3/min or less 1 cm3/min or less 0.1 cm3/min or less Refer to “Glossary of Terms” on page 139 for symbol. Note 1) Be aware that even if the pressure difference is above the minimum operating pressure differential when the valve is closed, the pressure difference may fall below the minimum operating pressure differential when the valve opens, depending on the power of the supply source (pumps, compressors, etc.) or the type of pipe restrictions. Note 2) Weight of grommet type. Add 10 g for conduit type, 60 g for conduit terminal type respectively. Refer to “Glossary of Terms” on page 139 for details on minimum operating pressure differential, the maximum operating pressure differential, maximum system pressure. Symbol N.C. Note 2) Pilot Operated 2 Port Solenoid Valve Series VXD For Heated water . Possible to use this for air (to 99°C) and water. Note that the maximum operating pressure differential and flow-rate characteristics should be within the specifications of the fluid used. 115 VX2 VXK VXD VXZ VXS VXE VXP VXR VXH VXF2 VX3 VXA