【DO!BOOK・ページリンク】
7-p0101-0151-newvxd_en   11 / 55

BOOKをみる

10秒後にBOOKのページに移動します


Series VXD For Water Symbol Body Port size material Orifice diameter (mmo) Model Maximum system pressure (MPa) 1.5 10 15 20 25 35 40 50 1/4 (8A) 3/8 (10A) 1/2 (15A) 3/8 (10A) 1/2 (15A) 3/4 (20A) 1 (25A) 32A Flange 40A Flange 50A Flange CAC407 AC DC Av (x 10.6m2) 46 58 58 110 130 230 310 550 740 1200 0.4 0.7 0.7 0.3 0.02 0.03 1.9 2.4 2.4 4.5 5.5 9.5 13 23 31 49 500 500 500 740 740 860 1390 5430 6840 8440 Conversion Cv Minimum operating Maximum operating pressure differential Flow-rate characteristics pressure differential Note 1) (MPa) Normally Open (N.O.) VXD2A2 VXD2B2 VXD2C2 VXD2D2 VXD2E2 VXD2F2 VXD2G2 Stainless steel, C37 2 1 Note 1) Be aware that even if the pressure difference is above the minimum operating pressure differential when the valve is closed, the pressure difference may fall below the minimum operating pressure differential when the valve opens, depending on the power of the supply source (pumps, compressors, etc.) or the type of pipe restrictions. Note 2) Weight of grommet type. Add 10 g for conduit type, 30 g for DIN terminal type, 60 g for conduit terminal type respectively. Refer to “Glossary of Terms” on page 139 for details on minimum operating pressure differential, the maximum operating pressure differential, maximum system pressure. Refer to “Glossary of Terms” on page 139 for symbol. Model/Valve Specifications N.O. Weight (g) Note 2) Fluid and Ambient Temperature Ambient temperature (°C) .20 to 60 Fluid temperature (°C) 1 to 60 Note) Note) No freezing Valve Leakage Internal Leakage External Leakage NBR (FKM) Note 2) Seal material Leakage rate (Water) Note 1) 0.2 cm3/min or less NBR (FKM) Note 2) Seal material Leakage rate (Water) Note 1) VXD2A to 2D (8A to 25A) VXD2A to 2D (8A to 25A) VXD2E to 2G (32A to 50A) VXD2E to 2G (32A to 50A) 0.1 cm3/min or less 1 cm3/min or less 0.1 cm3/min or less Note 1) Leakage is the value at ambient temperature 20°C. Note 2) For seal material/FKM, refer to “Other options” on page 121 for the selection. 110