【DO!BOOK・ページリンク】
7-p0101-0151-newvxd_en   10 / 55

BOOKをみる

10秒後にBOOKのページに移動します


2 1 Pilot Operated 2 Port Solenoid Valve Series VXD For Water . Possible to use this for air. Note that the maximum operating pressure differential and flow-rate characteristics should be within the specifications for air. Symbol Model/Valve Specifications Body Port size material Orifice diameter (mmo) Model Maximum system pressure (MPa) 1.5 10 15 20 25 35 40 50 1/4 (8A) 3/8 (10A) 1/2 (15A) 3/8 (10A) 1/2 (15A) 3/4 (20A) 1 (25A) 32A Flange 40A Flange 50A Flange CAC407 AC DC Av (x 10.6m2) 46 58 58 110 130 230 310 550 740 1200 0.7 1.0 1.0 0.5 0.02 0.03 1.9 2.4 2.4 4.5 5.5 9.5 13 23 31 49 480 480 480 720 720 840 1360 5400 6800 8400 Conversion Cv Minimum operating Maximum operating pressure differential Flow-rate characteristics pressure differential Note 1) (MPa) Normally Closed (N.C.) VXD232 VXD242 VXD252 VXD262 VXD272 VXD282 VXD292 Stainless steel, C37 Note 1) Be aware that even if the pressure difference is above the minimum operating pressure differential when the valve is closed, the pressure difference may fall below the minimum operating pressure differential when the valve opens, depending on the power of the supply source (pumps, compressors, etc.) or the type of pipe restrictions. Note 2) Weight of grommet type. Add 10 g for conduit type, 30 g for DIN terminal type, 60 g for conduit terminal type respectively. Refer to “Glossary of Terms” on page 139 for details on minimum operating pressure differential, the maximum operating pressure differential, maximum system pressure. Refer to “Glossary of Terms” on page 139 for symbol. N.C. Weight (g) Note 2) Fluid and Ambient Temperature Ambient temperature (°C) .20 to 60 Fluid temperature (°C) 1 to 60 Note) Note) No freezing Valve Leakage Internal Leakage External Leakage NBR (FKM) Note 2) Seal material Leakage rate (Water) Note 1) 0.2 cm3/min or less NBR (FKM) Note 2) Seal material Leakage rate (Water) Note 1) VXD23 to 26 (8A to 25A) VXD23 to 26 (8A to 25A) VXD27 to 29 (32A to 50A) VXD27 to 29 (32A to 50A) 0.1 cm3/min or less 1 cm3/min or less 0.1cm3/min or less Note 1) Leakage is the value at ambient temperature 20°C. Note 2) For seal material/FKM, refer to “Other options” on page 121 for the selection. 109 VX2 VXK VXD VXZ VXS VXE VXP VXR VXH VXF2 VX3 VXA