【DO!BOOK・ページリンク】
6-p0410-0454tube_en   9 / 50

BOOKをみる

10秒後にBOOKのページに移動します


Model/Specifications TUH0428 4 2.8 TUH0644 6 4.4 TUH0858 8 5.8 TUH1073 10 7.3 . 20 m roll ュ . 100 m roll TUH1288 12 8.8 Fluid Max operating pressure (at 20°C) Burst pressure Operating temperature Material Air 0.8 MPa One-touch fittings Refer to the burst pressure characteristics curve. Min. bending radius (mm) Applicable fittings 10 .20 to 60°C Polyurethane TUH0644 B 20 Color Black White Blue Translucent Symbol B W BU N Color Tubing model Length 20 m roll 100 m roll Symbol 20 100 Length per roll Burst Pressure Characteristics Curve and Operating Pressure 5 4 3 2 1 0 -20 0 20 Operating temperature (°C) Burst pressure (MPa) 40 60 18 24 30 36 Bend the tube into U-form at a temperature of 20°C. Fix one end and close loop gradually. Measure 2R when the tube breaks or is crushed. Maximum operating pressure Brust pressure 1. Please consult with SMC regarding other fluids. Because ester polyurethane is used, water cannot be used due to the occurrence of hydrolysis. 2. The value of the max. operating pressure is at a temperature of 20°C. Refer to the burst pressure characteristics curve for other temperatures. Furthermore, abnormal temperature rises caused by adiabatic compression may result in the burst of the tube. 3. The value of the minimum bending radius is measured at the temperature of 20°C as shown in the figure above. Fixed end Model O.D. (mm) I.D. (mm) Black (B) White (W) Blue (BU) Translucent (N) Hard Polyurethane Tubing/Standard Type Series TUH Caution How to Order Precautions Be sure to read before handling. Refer to front matter 56 for Safety Instructions and pages 13 to 16 for Fittings and Tubing Precautions. RoHS 415 KQ2 KQB2 KS KX KM KF M H/DL L/LL KC KK KK130 DM KDM KB KR KA KQG2 KG KFG2 MS KKA KP LQ MQR T