【DO!BOOK・ページリンク】
6-p0410-0454tube_en   8 / 50

BOOKをみる

10秒後にBOOKのページに移動します


Reinforces soft polyuretharane tubing. Insert an inner sleeve into soft polyurethane tubing when used with a One-touch fitting. Soft polyurethane tubing Iner sleeve One-touch fitting Model/Specifications Model Specifications Model Air 0.6 MPa Refer to the burst pressure characteristics curve. .20 to +60°C (No freezing) Polyurethane TUS0425 4 2.5 TUS0604 6 4 TUS0805 8 5 TUS1065 10 6.5 TUS1208 12 8 One-touch fitting, Insert tube fitting, Hose nipple (3) 8 15 15 22 29 15 60 60 85 110 80 230 250 300 480 . 20 m roll ュ . 100 m reel Note 1) Not clear, but translucent due to material. Note 2) Min. bending radius is measured as shown in the figure below. Model Length 18 19 20.5 23 TJ-0425 TJ-0604 TJ-0805 TJ-1065 TJ-1208 24 Applicable tubing model TUS0425 TUS0604 TUS0805 TUS1065 TUS1208 Material Wall thickness C2700T (Electroless nickel plated) 0.2 mm Suitable for piping in confined spaces Extremely flexible Soft polyurethane tubing Burst Pressure Characteristics Bend the tube into U-form at Curve and Operating Pressure a temperature of 20°C. Fix one end and close loop gradually. Measure 2R when the tube breaks or is crushed. Note 3) Always use inner sleeve (Series TJ) in safety circuit or critical area. TUS related accessories Inner sleeve Series TJ 1. Use a nylon or polyurethane tubing for general industrial water, otherwise the tube may result in being fallen out or bursted when the max. operating pressure is lower and the surge pressure is occurred. 2. The value of the max. operating pressure is at a temperature of 20°C. Refer to the burst pressure characteristics curve for other temperatures. Furthermore, abnormal temperature rises caused by adiabatic compression may result in the burst of the tube. 3. The value of the minimum bending radius is measured at the temperature of 20°C as shown in the figure on the right. 4. Use inner sleeve, taking the removing force into consideration when used with One-touch fittings. Tubing O.D. (mm) Tubing I.D. (mm) White (W) Red (R) Blue (BU) Yellow (Y) Green (G) Translucent (N) (1) Yellow brown (YB) Black (B) Without inner sleeve With inner sleeve Fluid Max. operating pressure at 20°C Burst pressure Applicable fittings Min. bending radius (mm) (2) Operating temperature Material Tube drawing strength (N) (Using One-touch fitting) Fixed end Burst pressure (MPa) Operating temperature (°C) Burst pressure Maximum operating pressure TUS1065 B 100 Length per roll Symbol Color Tubing model B W R BU Y G N YB Symbol Color 20 100 Black White Red Blue Yellow Green Translucent Yellow brown Length 20 m roll 100 m reel (Black, Blue only) Soft Polyurethane Tubing Series TUS Caution How to Order Precautions Be sure to read before handling. Refer to front matter 56 for Safety Instructions and pages 13 to 16 for Fittings and Tubing Precautions. RoHS 414