【DO!BOOK・ページリンク】
6-p0410-0454tube_en   5 / 50

BOOKをみる

10秒後にBOOKのページに移動します


Max. operating pressure MPa Operating temperature °C TS0425 2.2 2.0 1.8 1.6 1.4 1.2 1.0 0.8 0.6 0.4 0.2 0.0 .40 .20 0 20 40 60 80 100 TS0604 Other than TS0425, TS0604 For general pneumatic tubing Pliable soft nylon tubing . 20 m roll ュ . 100 m roll (TS1612 is reel.) Precautions 1. Compatible with water due to a change in materials. Compatible fluid types are printed on the tube body for differentiation, so please be sure to check this. Note) If using the previous TS/TISA series with “water”, the tube may shrink and cause air leakage or the tube may fall out. 2. The products which changed the material are applicable for general industrial water. Please contact SMC if using other kinds of fluid. Surge pressure must be under the max. operating pressure. If the surge pressure exceeds the maximum operating pressure, it will result in damage to fittings and tubes. 3. Please exercise caution when using this item in a clean room. There is a possibility of plasticizer and other materials precipitating on the tube surface and detracting from the cleanliness level of the room. Caution Be sure to read before handling. Refer to front matter 56 for Safety Instructions and pages 13 to 16 for Fittings and Tubing Precautions. RoHS Made to Order Availability Part no. TS0425 . TS0604 . TS0806 . TS1075 . TS1209 . TISA01 . TISA05 . TISA07 . TISA11 . TISA13 . Color Black, White, Red, Blue, Yellow, Green Red, Blue, Yellow, Green 100 m reel 150 m reel 200 m reel 500 m reel 20 m roll Length Model X3 X4 (Please contact SMC for specifications in detail, dimensions, delivery and specifications other than those mentioned above.) Made to Order Metric size and Inch size except o16: Suffix “-X3” to the end of part number. Ex.) TS0425R-100-X3 Metric size: Suffix “-X3” to the end of part number. Ex.) TS0425G-500-X3 Inch size: Suffix “-X4” to the end of part number. Ex.) TISA01BU-20-X4 100 m reel Longer length reel 20 m roll Soft Nylon Tubing Series TS/TISA At a temperature of 20°C, bend the tubing into a U shape. Fix one end and gradually move the other end closer. Measure 2R at the point where the outside diameter's rate of change is 10%. Model Model Metric size (Series TS) Inch size (Series TISA) Tubing size TS0425 TS0604 TS0806 TS1075 TS1209 TS1612 TISA01 TISA05 TISA07 TISA11 TISA13 4 2.5 64 86 10 7.5 12 9 16 12 3.18 2.18 4.76 3.48 6.35 4.57 9.53 6.99 12.7 9.56 Tubing O.D. (mm) Tubing I.D. (mm) Black (B) White (W) Red (R) Blue (BU) Yellow (Y) Green (G) Printing/Fluid Print code Fluid SMC TS 0604 SOFTNYLON 6 x 4 SMC TS 0604 SOFTNYLON 6 x 4 Previous NEW Air Air/Water 5 32 " 5 16 " Nominal size (inch) 1 8 " 3 16 " 1 4 " 3 8 " 1 2 " TS0604 W 100 Length per roll Color Symbol Color Tubing model B Black (Translucent) W White (Material color) R Red (Translucent) BU Blue (Translucent) Y Yellow (Translucent) G Green (Translucent) Symbol Length 20 20 m roll 100 100 m roll (Black and white only) How to Order Max. Operating Pressure 3.2 Nominal size (mm) Specifications Fluid Air/Water Note 1) .40 to +100°C, Water: 0 to +50°C (No freezing) Nylon 12 Max. operating pressure MPa Note 2) One-touch fittings, Insert fittings, Self-align fittings, Miniature fittings 2.0 1.4 1.0 0.8 0.6 1.7 1.2 0.85 0.65 0.45 1.3 0.9 0.65 0.5 0.35 1.3 0.9 0.65 0.5 0.35 1.3 0.9 0.65 0.5 0.35 1.3 0.9 0.65 0.5 0.4 1.3 0.9 0.65 0.5 0.35 1.3 0.9 0.65 0.5 0.35 1.3 0.9 0.65 0.5 0.35 1.3 0.9 0.65 0.5 0.35 1.3 0.9 0.65 0.5 0.35 15 12 23 17 45 34 55 42 65 50 90 70 18 12 27 15 30 23 55 42 65 50 Applicable fittings Note 2) 3) Operating temperature Note 2) Material Min. bending radius Bending value (Reference) 20°C or less 40°C 60°C 80°C 100°C Note 1) Refer to the “Printing/Fluid”. Note 2) Be sure to operate under the maximum operating pressure and operating temperature conditions using the lower specifications of either the tubing or fittings. Note 3) Mount an inner sleeve when using metal One-touch fittings in high-temperature environments of 60°C or more. Use self-align fittings at a temperature of 60°C or less. Note 4) The minimum bending radius is the representative value measured as shown in the left figure. . Use a tube above the minimum bending radius. . The tubing may be bent if used under the minimum bending radius. Therefore, refer to the bending value and make sure that the tubing is not bent or flattened. . Please note that the bending value is not warranted because of the representative value when 2R is measured by the method in the left figure if the tubing is bent or flattened, etc. Min. bending radius mm Note 4) 2R Fixed end How to measure the minimum bending radius 411 KQ2 KQB2 KS KX KM KF M H/DL L/LL KC KK KK130 DM KDM KB KR KA KQG2 KG KFG2 MS KKA KP LQ MQR T A