【DO!BOOK・ページリンク】
6-p0410-0454tube_en   49 / 50

BOOKをみる

10秒後にBOOKのページに移動します


Model/Specifications Model O.D. (mm) I.D. (mm) White (W) Black (B) Red (R) Blue (BU) Yellow (Y) Green (G) Fluid Max. operating pressure (at 20°C) Min. bending radius (mm) Burst pressure Operating temperature Material Applicable fittings TPH0425 4 2.5 TPH0604 6 4 TPH0806 8 6 TPH1075 10 7.5 TPH1209 12 9 Air/Nitrogen gas/Water (Pure water) (1) Refer to the burst pressure characteristics curve. . 20 to 80°C, For water 5 to 80°C Polyolefin resin Clean one-touch fittings One-touch fittings, Metal: Series KQB2 One-touch fittings, Stainless steel 316: Series KQG2 Insert fittings 1.0 MPa (2) 0.7 MPa (2) 15 25 35 45 55 Burst Pressure Characteristics Curve and Operating Pressure Operating temperature (°C) Max. operating pressure (TPH0425,TPH0604) TPH0806,TPH1075,TPH1209 Burst pressure TPH0425,TPH0604 Burst pressure Max. operating pressure (TPH0806,TPH1075,TPH1209) Burst pressure (MPa) -20 0 0 1 2 3 4 5 20 40 60 80 TPH0604 Tubing model Color B 20 . 20 m roll ュ . 100 m reel Note 1) Please consult with SMC regarding other fluids. Note 2) The maximum operating pressure is the value at 20°C. Refer to the burst pressure characteristics curve for other temperatures. Furthermore, an abnormal temperature rise due to adiabatic compression can cause tubing to burst. Note 3) The minimum bending radius indicates the value at a temperature of 20°C with an outside diameter rate of change of 10% or less. At higher temperatures the outside diameter rate of change may exceed 10% within the minimum bending radius. Note 4) Polyolefin resin is not suitable for regular pneumatic equipment piping because it is not resistant to mineral oil. Color White Black Red Blue Yellow Green Symbol W B R BU Y G Length per roll Symbol Length 20 100 20 m roll 100 m reel Clean Tubing: Polyolefin Tubing Series TPH How to Order RoHS 453 KQ2 KQB2 KS KX KM KF M H/DL L/LL KC KK KK130 DM KDM KB KR KA KQG2 KG KFG2 MS KKA KP LQ MQR T