【DO!BOOK・ページリンク】
6-p0410-0454tube_en   48 / 50

BOOKをみる

10秒後にBOOKのページに移動します


Polyurethane Tubing: Series 10-TU Polyurethane Coil Tubing: Series 10-TCU Polyurethane Flat Tubing: Series 10-TFU 2.5 6 4 Tubing size Metric size (Series TU) Inch size (Series TIUB) 8 10 5 6.5 12 8 Refer to the burst pressure characteristics curve. Recommended fittings Fittings for clean series (10-KJ, 10-KQ, 10-KF, 10-KDM, 10-KG, 10-M, 10-MS) Air/Water 0.8 MPa Polyurethane Model/Specifications 10 4 10 15 20 27 35 Air: .20 to 60°C, Water: 0 to 40°C (No freezing) 10-TU0425 10-TU0604 10-TU0805 10-TU1065 10-TU1208 . 20 m roll 4 1.2 10-TU0212 2 2 10-TIUB01 3.2 2.5 1 core 4 6 4 8 5 Refer to the burst pressure characteristics curve. Polyurethane Black Model 10-TCU 10-TCU 10-TCU Recommended fittings Fittings for clean series (10-KJ, 10-KQ, 10-KF, 10-KDM, 10-KG, 10-M, 10-MS) 0.8 MPa Air Air .20 to 60°C 10-TCU 10-TCU 10-TCU 10-TCU 0425B-1 0425B-2 0425B-3 0604B-1 0604B-2 0604B-3 0805B-1 2 cores 3 cores 1 core 2 cores 3 cores 1 core Specifications 2.5 2 cores 4 6 4 8 5 Refer to the burst pressure characteristics curve. Polyurethane Black Model 10-TFU 10-TFU Recommended fittings Fittings for clean series (10-KJ, 10-KQ, 10-KF, 10-KDM, 10-KG, 10-M, 10-MS) 0.8 MPa .20 to 60°C 10-TFU 10-TFU 10-TFU 10-TFU 0425B-2 0425B-3 0604B-2 0604B-3 0805B-2 0805B-3 3 cores 2 cores 3 cores 2 cores 3 cores Specifications 10 15 20 10 10 TU0425 BU 20 Length per roll Color Tubing model B W R BU Y C YR G 20 20 m roll Clean series Refer to CAT. E02-23, “SMC Pneumatic Clean Series” for details. Refer to CAT. E02-23, “SMC Pneumatic Clean Series” for details. Refer to CAT. E02-23, “SMC Pneumatic Clean Series” for details. Burst Pressure Characteristics Curve and Operating Pressure Minimum bending radius measuring method Note) The value of the minimum bending radius is measured at the temperature of 20°C as shown at the left . Note) The value of the minimum bending radius is measured at the temperature of 20°C as shown at the left . Clean Series Tubing RoHS Black White Red Blue Yellow Clear Orange Green Bend the tube into U-form at a temperature of 20°C. Fix one end and close loop gradually. Measure 2R when the tube breaks or is crushed. Fixed end Tubing O.D. (mm) Model Tubing I.D. (mm) Blue (BU) Red (R) Yellow (Y) Green (G) Clear (C) Orange (YR) Black (B) White (W) Burst pressure Min. bending radius (mm) Note) Operating temperature Fluid Max. operating pressure (at 20°C) Material Burst pressure Operating temperature Max. operating pressure (at 20°C) Material Tubing O.D. (mm) No. of cores Tubing I.D. (mm) Color Fluid Fluid Burst pressure Operating temperature Max .operating pressure (at 20°C) Material Tubing O.D. (mm) No. of cores Tubing I.D. (mm) Color Min. bending radius (mm) Tubing roll length (m) Burst pressure (MPa) Operating temperature (°C) Burst pressure Max. operating pressure 452