【DO!BOOK・ページリンク】
6-p0410-0454tube_en   43 / 50

BOOKをみる

10秒後にBOOKのページに移動します


TID07 TID01/TID05/TID11 TID13 RoHS Maximum Operating Pressure Soft Fluoropolymer Tubing Inch Size Series TID Note 1) When using a liquid fluid, the surge pressure must be under the maximum operating pressure. If the surge pressure exceeds the maximum operating pressure, it will result in damage to fittings and tubing. Furthermore, abnormal temperature rise caused by adiabatic compression may result in the tubing bursting. Note 2) Do not use this product in a matter in which the modified PTFE tubing is not fixed. Observe the lesser value of the maximum operating pressure between the tubing and fittings. A material change over a long duration or due to high-temperature may cause leakage. Perform periodic maintenance and replace with a new product immediately when abnormalities are detected. (Refer to “Maintenance” of the tubing precautions on page 451.) For other precautions, refer to “Fittings & Tubing Precautions” on pages 13 to 16. When using the fluoropolymer fittings, refer to the precautions on pages 395 and 396. Note 3) The minimum bending radius is the representative value measured as shown in the left figure. . Use a tube above the recommended minimum bending radius. . The tubing may be bent if used under the recommended minimum bending radius. Therefore, refer to the tube close bend radius and make sure that the tubing is not bent or flattened. . Please note that the tube close bend radius is not warranted because of the value when 2R is measured by the method in the left figure if the tubing is bent or flattened, etc. TID01 Tubing model 8 Length per roll Inch size Flexibility: Improved by approx. 20% * SMC comparison (Fluoropolymer tubing, Series TL/TIL) Compatible with the Food Sanitation Law . Compatible with the test conforming to the Food Sanitation Law based on the 370th notice given by the Ministry of Health and Welfare in 1959. . Complies with FDA (Food and Drug Administration) §177-1550 dissolution test. Operating Temperature: Max. 260°C It varies depending on the operating pressure. Refer to the graph for the maximum operating pressure. .20 0 20 40 60 80 100 120 140 160 180 200 220 240 260 280 300 2.0 1.8 1.6 1.4 1.2 1.0 0.8 0.6 0.4 0.2 0.0 Operating temperature °C Max. operating pressure MPa Length 25 ft (8 m) roll 50 ft (16 m) roll Symbol 8 16 Model/Specifications Inch size Model Size TID01 Tubing O.D. Tubing I.D. Roll Color Applicable fluid Fluid Note 1) Applicable fittings Note 2) Max. operating temperature (fixed usage) Material inch mm inch mm 8 m 16 m 1/8" 3.18 0.086" 2.18 択 1.4 0.7 0.35 0.2 15 9 TID05 3/16" 4.75 3.15 択 1.4 0.7 0.35 0.2 20 10 0.124" (1/8") 0.156" (5/32") 0.25" (1/4") 0.374" (3/8") TID07 1/4" 6.35 3.95 択 1.6 0.9 0.45 0.23 25 15 260°C Modified PTFE (Polytetrafluoroethylene resin) TID11 3/8" 9.53 6.33 択 1.4 0.7 0.35 0.2 40 23 TID13 1/2" 12.7 9.5 択 0.9 0.5 0.25 0.15 75 42 Max. operating pressure (MPa) Min. bending radius (mm) Note 3) Recommended radius Tube close bend radius 20°C 100°C 200°C 260°C Translucent (material color) Refer to the applicable fluid in page 448. Air, Water Note 1), Inert gas Fluoropolymer fitting series LQ Bend the tubing into the U-form at a temperature of 20°C. Fix one end and close loop gradually. Measure 2R when the deformed ratio of the tubing diameter at bending reaches 5%. How to measure the minimum bending radius How to Order Fixed end 447 KQ2 KQB2 KS KX KM KF M H/DL L/LL KC KK KK130 DM KDM KB KR KA KQG2 KG KFG2 MS KKA KP LQ MQR T A