【DO!BOOK・ページリンク】
6-p0410-0454tube_en   42 / 50

BOOKをみる

10秒後にBOOKのページに移動します


Fixed end TD0425 TD0604 TD0806/TD1075/TD1209 RoHS Maximum Operating Pressure Soft Fluoropolymer Tubing Metric Size Series TD Note 1) When using a liquid fluid, the surge pressure must be under the maximum operating pressure. If the surge pressure exceeds the maximum operating pressure, it will result in damage to fittings and tubing. Furthermore, abnormal temperature rise caused by adiabatic compression may result in the tubing bursting. Note 2) Do not use this product in a manner in which the tubing is not fixed. Observe the lesser value of the maximum operating pressure between the tubing and fittings. A material change over a long duration or due to high-temperature may cause leakage. Perform periodic maintenance and replace with a new product immediately when abnormalities are detected. (Refer to “Maintenance” of the tubing precautions on page 451.) For other precautions, refer to “Fittings & Tubing Precautions” on pages 13 to 16. When using the fluoropolymer fittings, refer to the precautions on pages 395 and 396. Note 3) The minimum bending radius is the representative value measured as shown in the left figure. . Use a tube above the recommended minimum bending radius. . The tubing may be bent if used under the recommended minimum bending radius. Therefore, refer to the tube close bend radius and make sure that the tubing is not bent or flattened. . Please note that the tube close bend radius is not warranted because of the value when 2R is measured by the method in the left figure if the tubing is bent or flattened, etc. Model/Specifications Metric size Insert Fittings KF series Stainless Steel 316 Insert Fittings KFG series Miniature fittings M, MS series (Hose nipple type) Fluoropolymer fitting series LQ Model Size TD0425 Tubing O.D. (mm) Tubing I.D. (mm) Roll Color Applicable fluid Fluid Note 1) Max. operating temperature (fixed usage) Material Max. operating pressure (MPa) Min. bending radius (mm) Note 3) Recommended radius Tube close bend radius Applicable fittings Note 2) 10 m 20 m 20°C 100°C 200°C 260°C 4 2.5 択 1.6 0.9 0.45 0.23 15 8 1.4 0.7 0.35 0.2 25 16 0.9 0.5 0.25 0.15 45 31 0.9 0.5 0.25 0.15 55 35 0.9 0.5 0.25 0.15 75 41 TD0604 6 4択 TD0806 8 6択 Translucent (material color) Refer to the applicable fluid in page 448. Air, Water Note 1), Inert gas 260°C Modified PTFE (Polytetrafluoroethylene resin) TD1075 10 7.5 択 TD1209 12 9択 TD0425 Tubing model 10 Length per roll Symbol 10 20 Length 10 m roll 20 m roll Metric size Bend the tubing into the U-form at a temperature of 20°C. Fix one end and close loop gradually. Measure 2R when the deformed ratio of the tubing diameter at bending reaches 5%. How to measure the minimum bending radius .20 0 20 40 60 80 100 120 140 160 180 200 220 240 260 280 300 2.0 1.8 1.6 1.4 1.2 1.0 0.8 0.6 0.4 0.2 0.0 Operating temperature °C Max. operating pressure MPa Flexibility: Improved by approx. 20% * SMC comparison (Fluoropolymer tubing, Series TL/TIL) Compatible with the Food Sanitation Law . Compatible with the test conforming to the Food Sanitation Law based on the 370th notice given by the Ministry of Health and Welfare in 1959. . Complies with FDA (Food and Drug Administration) §177-1550 dissolution test. Operating Temperature: Max. 260°C It varies depending on the operating pressure. Refer to the graph for the maximum operating pressure. How to Order A 446