【DO!BOOK・ページリンク】
6-p0410-0454tube_en   41 / 50

BOOKをみる

10秒後にBOOKのページに移動します


RoHS TIHC01 TIHB05/TIHB11 TIHB07 TIH19 TIHA01/TIHB01/TIHA05 TIHA07/TIHA11/TIH13 Fixed end Note 1) When using a fluid in liquid form, the surge pressure must not exceed the maximum operating pressure. A surge pressure higher than the maximum operating pressure can cause breakage of the fittings, or rupture of the tubing. Furthermore, an abnormal temperature increase due to adiabatic compression can also result in ruptured tubing. Note 2) Do not use in locations where the FEP tubing will move. Be sure to operate under the maximum operating pressure conditions using the lower maximum operating specification of either the tubing or fittings. After long term use or under high temperatures, some fittings leakage may occur due to material deterioration with age. Perform periodic inspections, and if any leakage is detected, replace with a new product immediately. When the insert and miniature fittings are used over extended periods of time, it may cause leakage due to the material deterioration of age. In such a case, give an additional tightening to the tube connection part. If leakage still occurs after giving an additional tightening, replace the fitting with a new product. For other precautions, refer to “Fittings & Tubing Precautions”. When using the fluoropolymer fittings, refer to the precautions on pages 395 and 396. Select the size after confirming O.D. and I.D. Note 3) TIHA01, TIHC01, TIHA05, TIHA07 and TIHA11 are not available because of different internal diameters. Note 4) The minimum bending radius is the representative value measured as shown in the left figure. . Use a tube above the recommended minimum bending radius. . The tubing may be bent if used under the recommended minimum bending radius. Therefore, refer to the tube close bend radius and make sure that the tubing is not bent or flattened. . Please note that the tube close bend radius is not warranted because of the value when 2R is measured by the method in the left figure if the tubing is bent or flattened, etc. TIHA01 N 16 Symbol Color N R BU B Color indication Inch size Roll size 50 ft (16 m) roll 100 ft (33 m) roll Symbol 16 33 Note) Length per roll How to Order Translucent Red (Translucent) Blue (Translucent) Black (Opaque) Indication of tubing model Max. Operating Pressure MPa Operating Temperature °C 1 0.5 0 -20 0 20 40 60 80 100120140 160180200 2 3 Fluid Applicable fittings Note 2) Operating temperature Material One-touch fittings, Fluoropolymer fittings: Series LQ Note 3) 20°C 100°C 200°C 1 0.4 0.2 2.3 0.85 0.4 1 0.4 0.2 Refer to below “Max. Operating Pressure.” Air, Inert gas: -20 to 200°C Water: 0 to 100°C (No freezing) FEP (Fluorinated Ethylene Propylene Resin) 1.5 0.55 0.3 1 0.4 0.2 1.7 0.6 0.3 1 0.4 0.2 1.5 0.55 0.3 1 0.4 0.2 0.7 0.25 0.1 Air, Water Note 1), Inert gas Series Model Tubing I.D. Tubing O.D. Inch size Translucent Red (Translucent) Blue (Translucent) Black (Opaque) N R BU B Color Symbol TIHA01 -50 ft (16 m) roll ョ-100 ft (33 m) roll TIHB01 TIHC01 TIHA05 TIHB05 TIHA07 TIHB07 TIHA11 TIHB11 TIH13 TIH19 Specifications 1/8" 3.18 3/16" 4.75 1/4" 6.35 3/8" 9.53 1/2" 12.7 3/4" 19.05 inch mm inch mm 0.093" 2.36 2.18 1.65 3.48 3.15 4.57 3.95 6.99 6.33 9.5 15.85 0.086" 0.065" 0.137" 0.124" (1/8") 0.18" 0.156" (5/32") 0.275" 0.25" (1/4") 0.374" (3/8") 0.624" (5/8") Max. operating pressure (MPa) FEP Tubing (Fluoropolymer) Inch Size Series TIH At a temperature of 20°C, bend the tubing into a U shape. Fix one end and gradually move the other end closer. Measure 2R at the point where the outside diameter's rate of change is 5%. Operating Temperature: Max. 200°C It varies depending on the operating pressure. Refer to the graph for the maximum operating pressure. Compatible with the Food Sanitation Law . Compatible with the test conforming to the Food Sanitation Law based on the 370th notice given by the Ministry of Health and Welfare in 1959. . Complies with FDA (Food and Drug Administration) §177-1550 dissolution test. Note) 100 ft (33 m) roll is available with translucent (color indication: N) only. How to measure the minimum bending radius. Note) The maximum operating pressure varies dependant on the I.D. bore size even if the O.D. is the same. Max. Operating Pressure Min. bending radius (mm) Note 4) Recommended radius Tube close bend radius 25 20 20 12 10 7 35 25 25 20 55 35 35 20 85 55 60 30 95 60 220 160 445 KQ2 KQB2 KS KX KM KF M H/DL L/LL KC KK KK130 DM KDM KB KR KA KQG2 KG KFG2 MS KKA KP LQ MQR T B