【DO!BOOK・ページリンク】
6-p0410-0454tube_en   37 / 50

BOOKをみる

10秒後にBOOKのページに移動します


RoHS TILM01 N 20 Inch size How to Order Color indication Tubing designation Symbol NR BU B Color Translucent Red (Translucent) Blue (Translucent) Black (Opaque) Length per roll Symbol 10 20 50 100 16 33 2S Type Roll Straight Length 10 m 20 m 50 m 100 m 16 m (50 ft) 33 m (100 ft) 2 m Note 1) Fluid varies depending on the applicable fittings. Note 2) When using a liquid fluid, the surge pressure must not exceed the maximum operating pressure. If the surge pressure exceeds the maximum operating pressure, it will result in damage to fittings and tubes. Furthermore, abnormal temperature rise caused by adiabatic compression may result in the tube bursting. Note 3) Do not use this product in a manner in which the tube is not fixed. Observe the lesser value of the maximum operating pressure between the tube and fitting. A material change over a long duration or due to high-temperature may cause leakage. Perform periodic maintenance and replace with a new product immediately when abnormalities are detected. (Refer to “Maintenance” of the tubing precautions on page 451.) For other precautions, refer to “Fittings & Tubing Precautions” on pages 13 to 16. When using the fluoropolymer fittings, refer to the precautions on pages 395 and 396. Note 4) Minimum bending radius is measured as shown left as representative values. . Use a tube above the recommended minimum bending radius. . The tube may be bent if used under the recommended minimum bending radius. Therefore, refer to the tube close bend radius and make sure that the tube is not bent or flattened. . Please note that the tube close bend radius is not warranted because of the value when 2R is measured by the method in the right figure if the tube is bent or flattened, etc. Specifications Fluid: Air, Water, Inert gas Fittings: One-touch fittings KQ2, KQG2, Insert fittings KFG2 260°C PFA (Tetrafluoroethylene perfluoroalkoxy vinyl ether copolymer) Refer to the max. operating pressure curve. 20 12 10 6 25 20 35 20 60 30 95 60 220 160 400 290 500 360 Max. operating temperature Material Recommended radius Tube close bend radius Min. bending radius (mm) Note 4) Max. operating pressure (MPa) Series Size Model Tubing size inch mm inch mm O.D. I.D. TILM01 1/8" x 0.086" 1/8" 0.086" 2.18 3.18 Metric O.D. size 3.2 択択択択択択択択 択択択 択 択択択択択択択択 択択択択択択択択 択択択択択択択択択 択択択択択択択択択 択択択択択択択択 択択択択 択択 択択択択 択択 TILMB01 1/8" x 1/16" 1/8" 1/16" 1.58 TILM05 3/16" x 1/8" 3/16" 4.75 1/8" 3.15 Group Model AB C D F G TILMB01 TILM07 TILM05 TILM11 TILM01 TILM13 TILM19 TILM25 TILM32 Max. operating pressure (MPa) 100°C 1.1 0.9 0.7 0.5 0.3 0.2 20°C 2.3 1.7 1.5 1 0.6 0.4 200°C 0.55 0.45 0.35 0.25 0.15 0.1 260°C 0.3 0.23 0.2 0.15 0.1 0.05 TILM07 1/4" x 5/32" 1/4" 6.35 5/32" 3.95 TILM11 3/8" x 1/4" 3/8" 9.53 1/4" 6.33 TILM13 1/2" x 3/8" 1/2" 12.7 3/8" 9.5 TILM19 3/4" x 5/8" 3/4" 19.05 5/8" 15.85 TILM25 1" x 7/8" 1" 25.4 7/8" 22.2 TILM32 11/4" x 11/10" 11/4" 31.75 11/10" 27.95 Inch size Roll Straight 10 m 20 m 50 m 100 m 16 m ( 50 ft) 33 m (100 ft) 2 m Color Translucent Translucent Red (Translucent) Blue (Translucent) Black (Opaque) Translucent Translucent Translucent Translucent Translucent Symbol NNR BU BNNNNN Length per roll How to measure the minimum bending radius At a temperature of 20°C, bend the tubing into a U shape. Fix one end and gradually move the other end closer. Measure 2R at the point where the outside diameter’s rate of change is 5%. Fluid Note 1) 2) 3) and applicable fittings Note 1) 2) 3) Note) Refer to the table “Series” above, as the tubing length differs depending on each size. 0.0 0.4 0.8 1.2 1.6 2.0 2.4 0.2 0.6 1.0 1.4 1.8 2.2 .20 0 20 40 60 80 100 120 140 160 180 200 220 240 260 Operating temperature °C Max. operating pressure MPa Max. Operating Pressure A B C 0.0 0.2 0.4 0.6 0.8 1.0 1.2 .20 0 20 40 60 80 100 120 140 160 180 200 220 240 260 Operating temperature °C Max. operating pressure MPa D F G O.D. 5/32" is available in o4 metric tubing, and O.D. 5/16" is available in o8 metric tubing. For details, refer to the table “Series” on page 442. Fluoropolymer Tubing (PFA) Inch Size Series TILM Fluid: Refer to “Applicable Fluid List” on page 449. Fittings: Fluoropolymer fittings series LQ Fixed end 443 KQ2 KQB2 KS KX KM KF M H/DL L/LL KC KK KK130 DM KDM KB KR KA KQG2 KG KFG2 MS KKA KP LQ MQR T A