【DO!BOOK・ページリンク】
6-p0410-0454tube_en   36 / 50

BOOKをみる

10秒後にBOOKのページに移動します


RoHS TLM0425 N 20 Color indication Tubing designation Symbol NR BU B Color Translucent Red (Translucent) Blue (Translucent) Black (Opaque) Length per roll Symbol 10 20 50 100 2S Type Roll Straight Length 10 m 20 m 50 m 100 m 2 m Note 1) Fluid varies depending on the applicable fittings. Note 2) When using a liquid fluid, the surge pressure must not exceed the maximum operating pressure. If the surge pressure exceeds the maximum operating pressure, it will result in damage to fittings and tubes. Furthermore, abnormal temperature rise caused by adiabatic compression may result in the tube bursting. Note 3) Do not use this product in a manner in which the tube is not fixed. Observe the lesser value of the maximum operating pressure between the tubing and fitting. A material change over a long duration or due to high-temperature may cause leakage. Perform periodic maintenance and replace with a new product immediately when abnormalities are detected. (Refer to “Maintenance” of the tubing precautions on page 451.) For other precautions, refer to “Fittings & Tubing Precautions” on pages 13 to 16. When using the fluoropolymer fittings, refer to the precautions on pages 395 and 396. Note 4) Minimum bending radius is measured as shown left as representative values. . Use a tube above the recommended minimum bending radius. . The tube may be bent if used under the recommended minimum bending radius. Therefore, refer to the tube close bend radius and make sure that the tube is not bent or flattened. . Please note that the tube close bend radius is not warranted because of the value when 2R is measured by the method in the right figure if the tube is bent or flattened, etc. Specifications Fluid: Air, Water, Inert gas Fittings: One-touch fittings KQ2, KQG2, Clean One-touch fittings KP, KPョ Insert fittings KF, KFG2, Miniature fittings M, MS (Hose nipple type) Fluid: Refer to “Applicable Fluid List” on page 449. Fittings: Fluoropolymer fittings series LQ 260°C PFA (Tetrafluoroethylene perfluoroalkoxy vinyl ether copolymer) Refer to the max. operating pressure curve. 10 7 20 15 20 15 35 20 35 20 60 40 95 60 100 65 100 65 130 110 160 130 220 160 400 290 Max. operating temperature Material Recommended radius Tube close bend radius Min. bending radius (mm) Note 4) Max. operating pressure (MPa) Series Size Model Tubing size O.D. (mm) I.D. (mm) TLM0201 o2 x o1 2 1 Inch O.D. size 5/32" Inch O.D. size 5/16" 択択択択択択 択択択択択択 択択択択択択 択択択択択択 択択択択択択 択択択択択択 択択択択択択択 択択択択択択択 択択択択択択択 択択択択択択択 択択択択択択択 択択択択択択択 択択択択 TLM0302 o3 x o2 3 2 TLM0425 o4 x o2.5 4 2.5 Group Model AB C D E F G TLM0201 TLM0425 TLM0302 TLM0604 TLM0403 TLM0806 TLM1075 TLM1209 TLM1008 TLM1613 TLM1210 TLM1916 TLM2522 Max. operating pressure (MPa) 100°C 1.1 0.9 0.7 0.5 0.35 0.3 0.2 20°C 2.3 1.7 1.5 1 0.7 0.6 0.4 200°C 0.55 0.45 0.35 0.25 0.17 0.15 0.1 260°C 0.3 0.23 0.2 0.15 0.11 0.1 0.05 TLM0403 o4 x o3 4 3 TLM0604 o6 x o4 6 4 TLM0806 o8 x o6 8 6 TLM1075 o10 x o7.5 10 7.5 TLM1008 o10 x o8 10 8 TLM1209 o12 x o9 12 9 TLM1210 o12 x o10 12 10 TLM1613 o16 x o13 16 13 TLM1916 o19 x o16 19 16 TLM2522 o25 x o22 25 22 Metric size Roll Straight 10 m 20 m 50 m 100 m 2 m Color Translucent Translucent Red (Translucent) Blue (Translucent) Black (Opaque) Translucent Translucent Translucent Symbol NNR BU BNNN Length per roll How to measure the minimum bending radius At a temperature of 20°C, bend the tubing into a U shape. Fix one end and gradually move the other end closer. Measure 2R at the point where the outside diameter’s rate of change is 5%. 0.0 0.4 0.8 1.2 1.6 2.0 2.4 0.2 0.6 1.0 1.4 1.8 2.2 .20 0 20 40 60 80 100 120 140 160 180 200 220 240 260 Operating temperature °C Max. operating pressure MPa Metric size Max. Operating Pressure A B C Fluid Note 1) 2) 3) and applicable fittings Note 1) 2) 3) O.D. 3.2 mm is available in o 1/8 inch (3.18 mm) tubing. For details, refer to the table “Series” on page 443. 0.0 0.2 0.4 0.6 0.8 1.0 1.2 .20 0 20 40 60 80 100 120 140 160 180 200 220 240 260 Operating temperature °C Max. operating pressure MPa D E F G Note) Refer to the table “Series” above, as the tubing length differs depending on each size. Fluoropolymer Tubing (PFA) Metric Size Series TLM How to Order Fixed end A 442