yDO!BOOKEƒy[ƒWƒŠƒ“ƒNz
6-p0410-0454tube_en@@@34 / 50

BOOK‚ð‚Ý‚é

10•bŒã‚ÉBOOK‚̃y[ƒW‚Ɉړ®‚µ‚Ü‚·


RoHS Material: Super PFA +0.2 .0.1 +0.2 .0.1 1.6 }0.15 1 }0.1 }0.1 Metric sizes (Series TL) Inch sizes (Series TIL) 20 40 Tubing model Nominal diameter Tubing size O.D. (mm) Thickness (mm) Bundle Straight pipe Color Applicable fluid Max. operating Note 1) pressure (at 20‹C) Burst pressure (at 20‹C) Min. bending Note 2) radius (mm) Max. operating temperature (Fixed use) Material Basic diameter Basic diameter Tolerance 10 m 20 m 50 m 100 m 50 Ft (16 m) 100 Ft (33 m) 2 m Tolerance TL0403 . o4 x o3 4 0.5 }0.05 . ð‘ð‘ð‘ . . ð‘ 4.9 MPa TL0604 . o6 x o4 6 . ð‘ð‘ð‘ . . ð‘ 6.9 MPa TL0806 . o8 x o6 8 . ð‘ð‘ð‘ . . ð‘ 4.7 MPa 65 TL1008 . o10 x o8 10 ð‘ð‘ð‘ð‘ . . ð‘ 3.6 MPa 110 TL1210 . o12 x o10 12 ð‘ð‘ð‘ð‘ . . ð‘ 2.9 MPa 1 MPa 0.9 MPa 0.7 MPa 1 MPa 0.7 MPa 160 TL1916 . o19 x o16 19 1.5 }0.15 ð‘ð‘ð‘ð‘ . . ð‘ 2.6 MPa 0.6 MPa TILB01 1/8" 1/8" x 1/16" 3.18 0.8 }0.08 . . . . ð‘ð‘ . 9.9 MPa 12 6 20 TIL05 3/16" 3/16" x 1/8" 4.75 0.8 }0.08 . ð‘ð‘ð‘ð‘ð‘ð‘ 6.7 MPa TIL07 1/4" 1/4" x 5/32" 6.35 1.2 }0.12 . ð‘ð‘ð‘ð‘ð‘ð‘ 7.9 MPa 30 TIL11 3/8" 3/8" x 1/4" 9.53 ð‘ð‘ð‘ð‘ð‘ð‘ð‘ 6.7 MPa 60 TIL13 1/2" 1/2" x 3/8" 12.7 ð‘ð‘ð‘ð‘ð‘ð‘ð‘ 4.6 MPa 160 TIL19 3/4" 3/4" x 5/8" 19.05 . ð‘ð‘ð‘ð‘ð‘ð‘ 2.8 MPa 0.5 MPa 290 TIL25 1" 1" x 7/8" 25.4 . ð‘ð‘ . ð‘ð‘ð‘ 2.0 MPa TIL01 1/8" 3.18 0.5 }0.05 . ð‘ð‘ð‘ð‘ð‘ð‘ 6.4 MPa 1/8" x 0.086" }0.1 Translucent (color of material) Refer to the applicable fluid in page 448. 260‹C Super PFA 2R Series and Specifications At a temperature of 20‹C bend the tubing into a U shape. Then with one side fixed, gradually close the other side and measure 2R at the point where the tubing folds or flattens, etc. Tubing Model Eluting fluorine ion amount Note 4) Type Eluting amount Fluorine ion 0.1 or less Eluting metal ion amount Note 4) Type Eluting amount Al 4.5 Fe 0.3 Ni 0.2 Na 7.1 Ca 1.3 Length Symbol 10 20 50 100 Type Roll Length 10 m 20 m 50 m 100 m Symbol 16 33 Type Roll Length 50 Ft (16 m) 100 Ft (33 m) Applicable to both metric and inch size Length Applicable to inch size only 2S Straight 2 m TIL01 20 20 Metric sizes TL0604 Inch sizes Burst pressure drop curve How to Order 1.0 0.8 0.6 0.4 0.2 0 20 40 60 80 100 120 140 160 180 200 220 240 260 Temperature (‹C) Burst pressure drop coefficient A 15 g piece of fluororesin tubing is cut off, washed in DI water (puer water) and immersed in 15 mL of 25% methyl alcohol extract at room temperature for 24 hours. Then the extract is diluted with DI water (puer water) to be subjected to a quantitative analysis of fluorine ions. The interior of the fluororesin tubing is washed with super deionized water. Approximately 20 g of super high purity hydrofluoric acid (48%) is measured and injected into the tubing. The interior wall of the tubing is immersed at normal temperature for one week with both ends of the tubing plugged. Then the extract was diluted with super deionized water to be subjected to a quantitative analysis on Al, Fe, Ni, Na and Ca by the stripping method. Please refer to the gSeries and Specificationsh above, as the tubing length differs depending on each size. High Purity Fluoropolymer Tubing Series TL/TIL Note 4) Figures shown in tables are representative values, not guaranteed values. Note 1) . The maximum operating pressure is the value at 20‹C. For other temperatures, calculate from the burst pressure drop coefficient. Furthermore, an abnormal temperature increase due to adiabatic compression can cause tubing to burst.To operate at a temperature other than 20‹C, the operating pressure must be no more than the value calculated using the equation below: When the value (calculated using the formula below) exceeds 1 MPa, the Max. operating pressure is 1 MPa. (Max. operating pressure) = 1/4 x (burst pressure drop coefficient) x (burst pressure at 20‹C) . When using a fluid in liquid form, the surge pressure must be no more than the maximum operating pressure. A surge pressure higher than the maximum operating pressure can cause breakage of the fitting or bursting of the tubing. Note 2) The minimum bending radius is measured using the method shown in the figure at the right. Note 3) As for other commercial items, there are some cases it is not able to connect due to tolerance of dimensions. Fixed side (ƒÊg/g) (ng/cm2) 440